All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Angular Contact Spherical Plain Bearings > Aurora Bearing GAC…T Series, Angular Contact Spherical Plain Bearings – Metric – PTFE Lined > View Items  

Aurora Bearing GAC…T Series, Angular Contact Spherical Plain Bearings – Metric – PTFE Lined

Check up to five results to perform an action.


  • Ball – 52100 steel - heat treated - hard chrome plated.
  • Race – 52100 steel - heat treated - PTFE lined.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 29 1 2 

Part Number

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

Spherical. Dia. Ref.

a - Misalign. Angle

Static Thrust Load Capacity

CAD

GAC25T 25.000 mm 47.000 mm 15.00 mm 14.00 mm 42.00 mm 2.5 º 225 kN CAD Icon (for items table)
GAC28T 28.000 mm 52.000 mm 15.00 mm 15.00 mm 47.00 mm 2.0 º 270 kN CAD Icon (for items table)
GAC30T 30.000 mm 55.000 mm 17.00 mm 15.00 mm 49.50 mm 4.5 º 285 kN CAD Icon (for items table)
GAC32T 32.000 mm 58.000 mm 17.00 mm 16.00 mm 52.00 mm 2.0 º 320 kN CAD Icon (for items table)
GAC35T 35.000 mm 62.000 mm 18.00 mm 16.00 mm 55.50 mm 4.0 º 340 kN CAD Icon (for items table)
GAC40T 40.000 mm 68.000 mm 19.00 mm 17.00 mm 62.00 mm 3.5 º 400 kN CAD Icon (for items table)
GAC45T 45.000 mm 75.000 mm 20.00 mm 18.00 mm 68.50 mm 3.0 º 470 kN CAD Icon (for items table)
GAC50T 50.000 mm 80.000 mm 20.00 mm 19.00 mm 74.00 mm 1.5 º 540 kN CAD Icon (for items table)
GAC55T 55.000 mm 90.000 mm 23.00 mm 20.00 mm 82.00 mm 4.0 º 630 kN CAD Icon (for items table)
GAC60T 60.000 mm 95.000 mm 23.00 mm 21.00 mm 88.50 mm 2.5 º 710 kN CAD Icon (for items table)
GAC65T 65.000 mm 100.000 mm 23.00 mm 22.00 mm 93.50 mm 1.0 º 790 kN CAD Icon (for items table)
GAC70T 70.000 mm 110.000 mm 25.00 mm 23.00 mm 102.00 mm 2.0 º 900 kN CAD Icon (for items table)
GAC75T 75.000 mm 115.000 mm 25.00 mm 24.00 mm 107.00 mm 1.0 º 980 kN CAD Icon (for items table)
GAC80T 80.000 mm 125.000 mm 29.00 mm 25.50 mm 115.00 mm 3.5 º 1,120 kN CAD Icon (for items table)
GAC85T 85.000 mm 130.000 mm 29.00 mm 26.50 mm 122.00 mm 2.0 º 1,240 kN CAD Icon (for items table)
GAC90T 90.000 mm 140.000 mm 32.00 mm 28.00 mm 128.50 mm 3.5 º 1,380 kN CAD Icon (for items table)
GAC95T 95.000 mm 145.000 mm 32.00 mm 29.50 mm 135.00 mm 2.0 º 1,530 kN CAD Icon (for items table)
GAC100T 100.000 mm 150.000 mm 32.00 mm 31.00 mm 141.00 mm 0.5 º 1,680 kN CAD Icon (for items table)
GAC105T 105.000 mm 160.000 mm 35.00 mm 32.50 mm 148.00 mm 2.0 º 1,850 kN CAD Icon (for items table)
GAC110T 110.000 mm 170.000 mm 38.00 mm 34.00 mm 155.00 mm 3.0 º 2,020 kN CAD Icon (for items table)
GAC120T 120.000 mm 180.000 mm 38.00 mm 37.00 mm 168.00 mm 0.5 º 2,390 kN CAD Icon (for items table)
GAC130T 130.000 mm 200.000 mm 45.00 mm 43.00 mm 188.00 mm 1.0 º 3,110 kN CAD Icon (for items table)
GAC140T 140.000 mm 210.000 mm 45.00 mm 43.00 mm 198.00 mm 1.0 º 3,270 kN CAD Icon (for items table)
GAC150T 150.000 mm 225.000 mm 48.00 mm 46.00 mm 211.00 mm 1.0 º 3,730 kN CAD Icon (for items table)
GAC160T 160.000 mm 240.000 mm 51.00 mm 49.00 mm 225.00 mm 1.0 º 4,240 kN CAD Icon (for items table)
  Results 1 - 25 of 29 1 2