All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Angular Contact Spherical Plain Bearings > Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open > View Items  

Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open

Check up to five results to perform an action.


  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - protective coated for corrosion resistance.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 29 of 29 1 2 

Part Number

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

Spherical. Dia. Ref.

a - Misalign. Angle

Static Thrust Load Capacity

CAD

GAC170S 170.000 mm 260.000 mm 57.00 mm 55.00 mm 246.00 mm 1.0 º 5,950 kN CAD Icon (for items table)
GAC180S 180.000 mm 280.000 mm 64.00 mm 61.00 mm 260.00 mm 1.0 º 6,970 kN CAD Icon (for items table)
GAC190S 190.000 mm 290.000 mm 64.00 mm 62.00 mm 275.00 mm 0.5 º 7,500 kN CAD Icon (for items table)
GAC200S 200.000 mm 310.000 mm 70.00 mm 66.00 mm 290.00 mm 1.5 º 8,420 kN CAD Icon (for items table)
  Results 26 - 29 of 29 1 2