All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Angular Contact Spherical Plain Bearings
>
Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open
>
View Items
Aurora Bearing GAC…S Series, Angular Contact Spherical Plain Bearings – Metric - Open
Check up to five results to perform an action.
Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
Race – 52100 steel - heat treated - protective coated for corrosion resistance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 29
1
2
Part Number
B - Ball Bore Dia. Max.
D - Race Outside Dia. Max.
W - Ball Width Max.
H - Race Width Max.
Spherical. Dia. Ref.
a - Misalign. Angle
Static Thrust Load Capacity
CAD
GAC25S
25.000
mm
47.000
mm
15.00
mm
14.00
mm
42.00
mm
2.5
º
250 kN
GAC28S
28.000
mm
52.000
mm
15.00
mm
15.00
mm
47.00
mm
2.0
º
300 kN
GAC30S
30.000
mm
55.000
mm
17.00
mm
15.00
mm
49.50
mm
4.5
º
315 kN
GAC32S
32.000
mm
58.000
mm
17.00
mm
16.00
mm
52.00
mm
2.0
º
354 kN
GAC35S
35.000
mm
62.000
mm
18.00
mm
16.00
mm
55.50
mm
4
º
390 kN
GAC40S
40.000
mm
68.000
mm
19.00
mm
17.00
mm
62.00
mm
3.5
º
463 kN
GAC45S
45.000
mm
75.000
mm
20.00
mm
18.00
mm
68.50
mm
3.0
º
540 kN
GAC50S
50.000
mm
80.000
mm
20.00
mm
19.00
mm
74.00
mm
1.5
º
618 kN
GAC55S
55.000
mm
90.000
mm
23.00
mm
20.00
mm
82.00
mm
4
º
721 kN
GAC60S
60.000
mm
95.000
mm
23.00
mm
21.00
mm
88.50
mm
2.5
º
817 kN
GAC65S
65.000
mm
100.000
mm
23.00
mm
22.00
mm
93.50
mm
1.0
º
905 kN
GAC70S
70.000
mm
110.000
mm
25.00
mm
23.00
mm
102.00
mm
2.0
º
1,030 kN
GAC75S
75.000
mm
115.000
mm
25.00
mm
24.00
mm
107.00
mm
1.0
º
1,129 kN
GAC80S
80.000
mm
125.000
mm
29.00
mm
25.50
mm
115.00
mm
3.5
º
1,290 kN
GAC85S
85.000
mm
130.000
mm
29.00
mm
26.50
mm
122.00
mm
2.0
º
1,422 kN
GAC90S
90.000
mm
140.000
mm
32.00
mm
28.00
mm
128.50
mm
3.5
º
1,580 kN
GAC95S
95.000
mm
145.000
mm
32.00
mm
29.50
mm
135.00
mm
2.0
º
1,750 kN
GAC100S
100.000
mm
150.000
mm
32.00
mm
31.00
mm
141.00
mm
0.5
º
1,923 kN
GAC105S
105.000
mm
160.000
mm
35.00
mm
32.50
mm
148.00
mm
2.0
º
2,116 kN
GAC110S
110.000
mm
170.000
mm
38.00
mm
34.00
mm
155.00
mm
3.0
º
2,318 kN
GAC120S
120.000
mm
180.000
mm
38.00
mm
37.00
mm
168.00
mm
0.5
º
2,735 kN
GAC130S
130.000
mm
200.000
mm
45.00
mm
43.00
mm
188.00
mm
1.0
º
3,550 kN
GAC140S
140.000
mm
210.000
mm
45.00
mm
43.00
mm
198.00
mm
1.0
º
3,740 kN
GAC150S
150.000
mm
225.000
mm
48.00
mm
46.00
mm
211.00
mm
1.0
º
4,270 kN
GAC160S
160.000
mm
240.000
mm
51.00
mm
49.00
mm
225.00
mm
1.0
º
4,850 kN
Results 1 - 25 of 29
1
2