Part Number |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
Spherical. Dia. Ref. |
a - Misalign. Angle |
Static Thrust Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| GAC170S | B - Ball Bore Dia. Max. N/A 170.000 mm | D - Race Outside Dia. Max. N/A 260.000 mm | W - Ball Width Max. N/A 57.00 mm | H - Race Width Max. N/A 55.00 mm | Spherical. Dia. Ref. N/A 246.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 5,950 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GAC180S | B - Ball Bore Dia. Max. N/A 180.000 mm | D - Race Outside Dia. Max. N/A 280.000 mm | W - Ball Width Max. N/A 64.00 mm | H - Race Width Max. N/A 61.00 mm | Spherical. Dia. Ref. N/A 260.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 6,970 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GAC190S | B - Ball Bore Dia. Max. N/A 190.000 mm | D - Race Outside Dia. Max. N/A 290.000 mm | W - Ball Width Max. N/A 64.00 mm | H - Race Width Max. N/A 62.00 mm | Spherical. Dia. Ref. N/A 275.00 mm | a - Misalign. Angle N/A 0.5 º | Static Thrust Load Capacity N/A 7,500 kN |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GAC200S | B - Ball Bore Dia. Max. N/A 200.000 mm | D - Race Outside Dia. Max. N/A 310.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 66.00 mm | Spherical. Dia. Ref. N/A 290.00 mm | a - Misalign. Angle N/A 1.5 º | Static Thrust Load Capacity N/A 8,420 kN |
CAD
N/A
|
Add To Cart
Request Quote |