Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
61904H-2RS/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6210H-2RS/VSL609 | Bore Size d N/A 19.685 in50 mm | Outside Diameter D N/A 35.433 in90 mm | Outside Ring Width B N/A 7.874 in20 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6010H-2RS/VSL609 | Bore Size d N/A 19.685 in50 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6209H-2RS/VSL609 | Bore Size d N/A 17.717 in45 mm | Outside Diameter D N/A 33.465 in85 mm | Outside Ring Width B N/A 7.48 in19 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6009H-2RS/VSL609 | Bore Size d N/A 17.717 in45 mm | Outside Diameter D N/A 29.528 in75 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6208H-2RS/VSL609 | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 31.496 in80 mm | Outside Ring Width B N/A 7.087 in18 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6008H-2RS/VSL609 | Bore Size d N/A 15.748 in40 mm | Outside Diameter D N/A 26.772 in68 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6207H-2RS/VSL609 | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6007H-2RS/VSL609 | Bore Size d N/A 13.78 in35 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 13600 N | C0r - Static Load Rating N/A 8240 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6306H-2RS/VSL609 | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 28.346 in72 mm | Outside Ring Width B N/A 7.48 in19 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 22610 N | C0r - Static Load Rating N/A 12750 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6206H-2RS/VSL609 | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6206H/VSL609 | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.299 in16 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6006H-2RS/VSL609 | Bore Size d N/A 11.811 in30 mm | Outside Diameter D N/A 21.654 in55 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11200 N | C0r - Static Load Rating N/A 6620 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6305H-2RS/VSL609 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 24.409 in62 mm | Outside Ring Width B N/A 6.693 in17 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 17510 N | C0r - Static Load Rating N/A 9520 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6205H-2RS/VSL609 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6205H/VSL609 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6005H-2RS/VSL609 | Bore Size d N/A 9.843 in25 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6304H-2RS/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 20.472 in52 mm | Outside Ring Width B N/A 5.906 in15 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 13520 N | C0r - Static Load Rating N/A 6630 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6204H-2RS/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6204H/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Open | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6004H-2RS/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6303H-2RS/VSL609 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 18.504 in47 mm | Outside Ring Width B N/A 5.512 in14 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 11560 N | C0r - Static Load Rating N/A 5610 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6203H-2RS/VSL609 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6003H-2RS/VSL609 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |
6302H-2RS/VSL609 | Bore Size d N/A 5.906 in15 mm | Outside Diameter D N/A 16.535 in42 mm | Outside Ring Width B N/A 5.118 in13 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 9690 N | C0r - Static Load Rating N/A 4590 N | Grease Reference Speed N/A | Oil Reference Speed N/A |
CAD
N/A ![]() |