Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6003H-ZZ/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-2RS/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6005C3 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Open | Lubrication Type N/A | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-2RS/VSL609 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 13.78 in35 mm | Outside Ring Width B N/A 3.937 in10 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61904H | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61904H-2RS | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H-2RS/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H-ZZ/F | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
61904H-2RS/FVSL613 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
61904H-2RS/VSL609 | Bore Size d N/A 7.874 in20 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 3.543 in9 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 5420 N | C0r - Static Load Rating N/A 2950 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6301H | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H/FVSL613 | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6301H-2RS | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H-2RS/F | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H-ZZ/F | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 27000 rpm | CAD N/A |
6301H-2RS/FVSL613 | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6301H-2RS/VSL609 | Bore Size d N/A 4.724 in12 mm | Outside Diameter D N/A 14.567 in37 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8250 N | C0r - Static Load Rating N/A 3570 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6203H | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6203H-2RS | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H-2RS/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H-ZZ/F | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H-2RS/FVSL613 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |
6203H-2RS/VSL609 | Bore Size d N/A 6.693 in17 mm | Outside Diameter D N/A 15.748 in40 mm | Outside Ring Width B N/A 4.724 in12 mm | Features N/A Contact Seals | Lubrication Type N/A Industrial Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A | Oil Reference Speed N/A | CAD N/A |