Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

101 - 125 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size d (in)

Bore Size d (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Outside Ring Width B (in)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

N/A 5.906 in15 mm N/A 16.535 in42 mm N/A 5.118 in13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A N/A CAD
N/A 5.906 in15 mm N/A 16.535 in42 mm N/A 5.118 in13 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A N/A CAD
N/A 6.25 in15.875 mm N/A 13.75 in34.925 mm N/A 3.438 in8.733 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A N/A N/A CAD
N/A 6.25 in15.875 mm N/A 13.75 in34.925 mm N/A 3.438 in8.733 mm N/A Shields N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Open N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Shields N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A CAD
N/A 6.693 in17 mm N/A 11.811 in30 mm N/A 2.756 in7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5100 N N/A 2610 N N/A 19000 rpm N/A 28000 rpm N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Open N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5100 N N/A 2610 N N/A 19000 rpm N/A 28000 rpm N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 19000 rpm N/A 28000 rpm N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Shields N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 19000 rpm N/A 28000 rpm N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Open N/A N/A 5100 N N/A 2610 N N/A 19000 rpm N/A 28000 rpm N/A CAD
N/A 6.693 in17 mm N/A 13.78 in35 mm N/A 3.937 in10 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 5100 N N/A 2610 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Open N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Shields N/A Standard Food Safe Grease N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A N/A N/A CAD
N/A 6.693 in17 mm N/A 15.748 in40 mm N/A 4.724 in12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8130 N N/A 3830 N N/A N/A N/A CAD
101 - 125 of 276 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »