Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

25 - 48 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

25 - 48 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »