Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 6009H/FVSL613 | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5000 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6009H-2RS | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A 9100 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6009H-2RS/F | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A 9100 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6009H-ZZ/F | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A 9100 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6009H-2RS/FVSL613 | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5000 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6209H | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A 8200 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6209H/FVSL613 | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A | Oil Reference Speed N/A 4600 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6209H-2RS | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A 8200 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6209H-2RS/F | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A 8200 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6209H-ZZ/F | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A 8200 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6209H-2RS/FVSL613 | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A | Oil Reference Speed N/A 4600 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6010H | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A 8300 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6010H/FVSL613 | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A | Oil Reference Speed N/A 4600 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6010H-2RS | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A 8300 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6010H-2RS/F | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A 8300 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6010H-ZZ/F | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A 8300 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6010H-2RS/FVSL613 | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A | Oil Reference Speed N/A 4600 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6210H | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A 7700 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6210H/FVSL613 | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A | Oil Reference Speed N/A 4300 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6210H-2RS | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A 7700 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6210H-2RS/F | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A 7700 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6210H-ZZ/F | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A 7700 rpm | Oil Reference Speed N/A |
CAD
N/A |
Add To Cart
Request Quote |
|
| 6210H-2RS/FVSL613 | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A | Oil Reference Speed N/A 4300 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 61900H | Bore Size d N/A 10 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 6 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 37000 rpm |
CAD
N/A |
Add To Cart
Request Quote |
|
| 61900H/FVSL613 | Bore Size d N/A 10 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 6 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A | Oil Reference Speed N/A 18800 rpm |
CAD
N/A |
Add To Cart
Request Quote |