Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6306H/FVSL613 | Bore Size d N/A 30 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 22610 N | C0r - Static Load Rating N/A 12750 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |
6306H-2RS/FVSL613 | Bore Size d N/A 30 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 22610 N | C0r - Static Load Rating N/A 12750 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |
6007H/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 14 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 13600 N | C0r - Static Load Rating N/A 8240 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6007H-2RS/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 13600 N | C0r - Static Load Rating N/A 8240 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6207H/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm | CAD N/A |
6207H-2RS/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm | CAD N/A |
6307H/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 28390 N | C0r - Static Load Rating N/A 16320 N | Grease Reference Speed N/A 9300 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6307H-2RS/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 28390 N | C0r - Static Load Rating N/A 16320 N | Grease Reference Speed N/A 9300 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6008H/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |
6008H-2RS/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |
6208H/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6208H-2RS/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6009H/FVSL613 | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A 9100 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6009H-2RS/FVSL613 | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A 9100 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6209H/FVSL613 | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A 8200 rpm | Oil Reference Speed N/A 12000 rpm | CAD N/A |
6209H-2RS/FVSL613 | Bore Size d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 27800 N | C0r - Static Load Rating N/A 16400 N | Grease Reference Speed N/A 8200 rpm | Oil Reference Speed N/A 12000 rpm | CAD N/A |
6010H/FVSL613 | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A 8300 rpm | Oil Reference Speed N/A 12000 rpm | CAD N/A |
6010H-2RS/FVSL613 | Bore Size d N/A 50 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 18500 N | C0r - Static Load Rating N/A 13300 N | Grease Reference Speed N/A 8300 rpm | Oil Reference Speed N/A 12000 rpm | CAD N/A |
6210H/FVSL613 | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A 7700 rpm | Oil Reference Speed N/A 11000 rpm | CAD N/A |
6210H-2RS/FVSL613 | Bore Size d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 29800 N | C0r - Static Load Rating N/A 18600 N | Grease Reference Speed N/A 7700 rpm | Oil Reference Speed N/A 11000 rpm | CAD N/A |
61900H/FVSL613 | Bore Size d N/A 10 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 6 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 37000 rpm | CAD N/A |
61900H-2RS/FVSL613 | Bore Size d N/A 10 mm | Outside Diameter D N/A 22 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2290 N | C0r - Static Load Rating N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Oil Reference Speed N/A 37000 rpm | CAD N/A |
61901H/FVSL613 | Bore Size d N/A 12 mm | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 6 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2460 N | C0r - Static Load Rating N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Oil Reference Speed N/A 33000 rpm | CAD N/A |
61901H-2RS/FVSL613 | Bore Size d N/A 12 mm | Outside Diameter D N/A 24 mm | Outside Ring Width B N/A 6 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 2460 N | C0r - Static Load Rating N/A 1170 N | Grease Reference Speed N/A 28000 rpm | Oil Reference Speed N/A 33000 rpm | CAD N/A |
61902H/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 28 mm | Outside Ring Width B N/A 7 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 3670 N | C0r - Static Load Rating N/A 1810 N | Grease Reference Speed N/A 24000 rpm | Oil Reference Speed N/A 29000 rpm | CAD N/A |