Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
1 - 50 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (lbf)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Bearing Type

Features

Material

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

608H-2RS N/A 8 mm N/A 22 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 630 lbf2800 N N/A 245 lbf1090 N N/A 39000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
608H-2RS/F N/A 8 mm N/A 22 mm N/A 7 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 630 lbf2800 N N/A 245 lbf1090 N N/A 39000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
618/8H-2RS N/A 8 mm N/A 16 mm N/A 4 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 241 lbf1070 N N/A 106 lbf470 N N/A 47000 rpm N/A 40000 rpm N/A CAD Icon (for items table)
618/8H-2RS/F N/A 8 mm N/A 16 mm N/A 4 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 241 lbf1070 N N/A 106 lbf470 N N/A 47000 rpm N/A 40000 rpm N/A CAD Icon (for items table)
619/8H-2RS N/A 8 mm N/A 19 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 428 lbf1900 N N/A 164 lbf730 N N/A 44000 rpm N/A 37000 rpm N/A CAD Icon (for items table)
619/8H-2RS/F N/A 8 mm N/A 19 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 428 lbf1900 N N/A 164 lbf730 N N/A 44000 rpm N/A 37000 rpm N/A CAD Icon (for items table)
626H-2RS N/A 6 mm N/A 19 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 450 lbf2000 N N/A 160 lbf710 N N/A 45000 rpm N/A 38000 rpm N/A CAD Icon (for items table)
626H-2RS/F N/A 6 mm N/A 19 mm N/A 6 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 450 lbf2000 N N/A 160 lbf710 N N/A 45000 rpm N/A 38000 rpm N/A CAD Icon (for items table)
R4H-2RS/F N/A 6.35 mm N/A 15.875 mm N/A 4.978 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 284 lbf1260 N N/A 110 lbf490 N N/A N/A 27000 rpm N/A CAD Icon (for items table)
R4H-ZZ/F N/A 6.35 mm N/A 15.875 mm N/A 4.978 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 284 lbf1260 N N/A 110 lbf490 N N/A N/A 45000 rpm N/A CAD Icon (for items table)
R6H-2RS/F N/A 9.525 mm N/A 22.225 mm N/A 7.142 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 637 lbf2830 N N/A 254 lbf1130 N N/A N/A 18900 rpm N/A CAD Icon (for items table)
R6H-ZZ/F N/A 9.525 mm N/A 22.225 mm N/A 7.142 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 637 lbf2830 N N/A 254 lbf1130 N N/A N/A 31500 rpm N/A CAD Icon (for items table)
R8H-2RS/F N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A N/A 14500 rpm N/A CAD Icon (for items table)
R8H-ZZ/F N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A N/A 24200 rpm N/A CAD Icon (for items table)
R10H-2RS/F N/A 15.875 mm N/A 34.925 mm N/A 8.733 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A N/A 11800 rpm N/A CAD Icon (for items table)
R10H-ZZ/F N/A 15.875 mm N/A 34.925 mm N/A 8.733 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1148 lbf5100 N N/A 587 lbf2610 N N/A N/A 19700 rpm N/A CAD Icon (for items table)
R12H-2RS/F N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A N/A 9900 rpm N/A CAD Icon (for items table)
R12H-ZZ/F N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1796 lbf7980 N N/A 911 lbf4050 N N/A N/A 16600 rpm N/A CAD Icon (for items table)
6000H N/A 10 mm N/A 26 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 875 lbf3890 N N/A 353 lbf1570 N N/A 34000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6000H/FVSL613 N/A 10 mm N/A 26 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 875 lbf3890 N N/A 353 lbf1570 N N/A 34000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6000H-2RS N/A 10 mm N/A 26 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 875 lbf3890 N N/A 353 lbf1570 N N/A 38000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6000H-2RS/F N/A 10 mm N/A 26 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 875 lbf3890 N N/A 353 lbf1570 N N/A 38000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6000H-ZZ/F N/A 10 mm N/A 26 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 875 lbf3890 N N/A 353 lbf1570 N N/A 38000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6000H-2RS/FVSL613 N/A 10 mm N/A 26 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 875 lbf3890 N N/A 353 lbf1570 N N/A 38000 rpm N/A 26000 rpm N/A CAD Icon (for items table)
6200H N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 30000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6200H/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 30000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6200H-2RS N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6200H-2RS/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6200H-ZZ/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6200H-2RS/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 32000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6300H N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 27000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6300H/FVSL613 N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 27000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6300H-2RS N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 29000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6300H-2RS/F N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 29000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6300H-ZZ/F N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 29000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6300H-2RS/FVSL613 N/A 10 mm N/A 35 mm N/A 11 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1550 lbf6890 N N/A 671 lbf2980 N N/A 29000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6001H N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 30000 rpm N/A 23000 rpm N/A CAD Icon (for items table)
6001H/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 30000 rpm N/A 23000 rpm N/A CAD Icon (for items table)
6001H-2RS N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A CAD Icon (for items table)
6001H-2RS/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A CAD Icon (for items table)
6001H-ZZ/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A CAD Icon (for items table)
6001H-2RS/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 979 lbf4350 N N/A 430 lbf1910 N N/A 33000 rpm N/A 23000 rpm N/A CAD Icon (for items table)
6201H N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 26000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6201H/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 26000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6201H-2RS N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Industrial Grease N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6201H-2RS/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Standard Food Safe Grease N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6201H-ZZ/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Shields N/A AISI 440C N/A Standard Food Safe Grease N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6201H-2RS/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Corrosion Resistant DGBB N/A Contact Seals N/A AISI 440C N/A Food Grade Solid Lube N/A 1301 lbf5780 N N/A 549 lbf2440 N N/A 30000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6301H N/A 12 mm N/A 37 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A No Lubricant - Rust Preventative Only N/A 1856 lbf8250 N N/A 803 lbf3570 N N/A 24000 rpm N/A 19000 rpm N/A CAD Icon (for items table)
6301H/FVSL613 N/A 12 mm N/A 37 mm N/A 12 mm N/A Corrosion Resistant DGBB N/A Open N/A AISI 440C N/A Food Grade Solid Lube N/A 1856 lbf8250 N N/A 803 lbf3570 N N/A 24000 rpm N/A 19000 rpm N/A CAD Icon (for items table)
1 - 50 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »