Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

126 - 150 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 20 mm N/A 47 mm N/A 14 mm N/A Shields N/A Standard Food Safe Grease N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 17 mm N/A 47 mm N/A 14 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 17 mm N/A 47 mm N/A 14 mm N/A Open N/A Food Grade Solid Lube N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 17 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 17 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 17 mm N/A 47 mm N/A 14 mm N/A Shields N/A Standard Food Safe Grease N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 17 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 22000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 15 mm N/A 42 mm N/A 13 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 9690 N N/A 4590 N N/A 16000 rpm N/A 24000 rpm N/A CAD
N/A 15 mm N/A 42 mm N/A 13 mm N/A Open N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A 16000 rpm N/A 24000 rpm N/A CAD
N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Standard Industrial Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A 24000 rpm N/A CAD
N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A 24000 rpm N/A CAD
N/A 15 mm N/A 42 mm N/A 13 mm N/A Shields N/A Standard Food Safe Grease N/A 9690 N N/A 4590 N N/A 16000 rpm N/A 24000 rpm N/A CAD
N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 9690 N N/A 4590 N N/A 16000 rpm N/A 24000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Open N/A N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 7980 N N/A 4050 N N/A N/A N/A CAD
N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 9690 N N/A 4590 N N/A N/A N/A CAD
N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A N/A N/A CAD
126 - 150 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »