FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
Ball Bearings
Timken Bearings rated for IP69K are specifically engineered to perform in Food and Beverage applications where high-pressure
washdowns, dust, high humidity and excessive temperature differences exist. To meet the IP69K rating (for water and dust),
our bearings did not allow any water or dust past the seal during the aggressive tests. Optically detectable blue FDA/EC IP69K seals
comply with FDA guidelines for indirect food additives under 21 CFR 177.2600 'Rubber articles intended for repeated use', and
meets the requirements of EC 1935/2004 'materials and articles intended to come into contact with food.
Clear
Filter
Seal Type
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Inside Ring Width B (in)
Inside Ring Width B (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore (d) |
O.D. (D) |
Inside Ring Width B |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC204-12-IP69K/F | Bore (d) N/A 3/4 in | O.D. (D) N/A 1.8500 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC204-12-IP69K/FVSL613 | Bore (d) N/A 3/4 in | O.D. (D) N/A 1.8500 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC204-IP69K/F | Bore (d) N/A 20 mm | O.D. (D) N/A 1.8500 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC204-IP69K/FVSL613 | Bore (d) N/A 20 mm | O.D. (D) N/A 1.8500 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Radial Load Rating (C0) N/A 1203 lbf5350 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-14-IP69K/F | Bore (d) N/A 7/8 in | O.D. (D) N/A 2.0470 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-14-IP69K/FVSL613 | Bore (d) N/A 7/8 in | O.D. (D) N/A 2.0470 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-15-IP69K/F | Bore (d) N/A 15/16 in | O.D. (D) N/A 2.0470 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-15-IP69K/FVSL613 | Bore (d) N/A 15/16 in | O.D. (D) N/A 2.0470 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-IP69K/F | Bore (d) N/A 25 mm | O.D. (D) N/A 2.0470 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-IP69K/FVSL613 | Bore (d) N/A 25 mm | O.D. (D) N/A 2.0470 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC205-16-IP69K/F | Bore (d) N/A 1 in | O.D. (D) N/A 2.0470 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC205-16-IP69K/FVSL613 | Bore (d) N/A 1 in | O.D. (D) N/A 2.0470 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Radial Load Rating (C0) N/A 1417 lbf6300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206-18-IP69K/F | Bore (d) N/A 1 1/8 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206-18-IP69K/FVSL613 | Bore (d) N/A 1 1/8 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206-IP69K/F | Bore (d) N/A 30 mm | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206-IP69K/FVSL613 | Bore (d) N/A 30 mm | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206-19-IP69K/F | Bore (d) N/A 1 3/16 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206-19-IP69K/FVSL613 | Bore (d) N/A 1 3/16 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC206-20-IP69K/F | Bore (d) N/A 1 1/4 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC206-20-IP69K/FVSL613 | Bore (d) N/A 1 1/4 in | O.D. (D) N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Radial Load Rating (C0) N/A 2035 lbf9050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC207-20-IP69K/F | Bore (d) N/A 1 1/4 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC207-20-IP69K/FVSL613 | Bore (d) N/A 1 1/4 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC207-21-IP69K/F | Bore (d) N/A 1 5/16 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUC207-21-IP69K/FVSL613 | Bore (d) N/A 1 5/16 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUC207-22-IP69K/F | Bore (d) N/A 1 3/8 in | O.D. (D) N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Radial Load Rating (C0) N/A 2766 lbf12300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|