COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 141 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Bore d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Load Rating (N)

Part Number

Bore d

Outside Diameter D

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Load Rating

Static Load Rating

Limiting Speed

Reference Speed

CADPartID

Add To Cart/Request Quote
N/A 12 mm N/A 32 mm N/A 10 mm N/A Open N/A 3 º N/A 13.95 º N/A 5800 N N/A 1300 N N/A 28000 rpm N/A 21000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 12 mm N/A 32 mm N/A 14 mm N/A Open N/A 3 º N/A 19.34 º N/A 9700 N N/A 1900 N N/A 24000 rpm N/A 23000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 12 mm N/A 32 mm N/A 14 mm N/A Seals N/A 1.5 º N/A 13.95 º N/A 5800 N N/A 1300 N N/A 15000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A 35 mm N/A 11 mm N/A Open N/A 3 º N/A 12.69 º N/A 7800 N N/A 1750 N N/A 24000 rpm N/A 19000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A 35 mm N/A 14 mm N/A Open N/A 3 º N/A 17.00 º N/A 9800 N N/A 2100 N N/A 22000 rpm N/A 20000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A 35 mm N/A 14 mm N/A Seals N/A 1.5 º N/A 12.69 º N/A 7800 N N/A 1800 N N/A 13000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A 40 mm N/A 12 mm N/A Open N/A 3 º N/A 12.25 º N/A 8200 N N/A 2000 N N/A 22000 rpm N/A 17000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A 40 mm N/A 16 mm N/A Open N/A 3 º N/A 17.06 º N/A 12000 N N/A 2800 N N/A 19000 rpm N/A 17000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A 40 mm N/A 16 mm N/A Seals N/A 1.5 º N/A 12.25 º N/A 8200 N N/A 2000 N N/A 11000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A 47 mm N/A 19 mm N/A Seals N/A 1.5 º N/A 12.21 º N/A 13100 N N/A 3200 N N/A 10000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 47 mm N/A 14 mm N/A Open N/A 3 º N/A 10.63 º N/A 10100 N N/A 2600 N N/A 18000 rpm N/A 15000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 47 mm N/A 18 mm N/A Open N/A 3 º N/A 16.20 º N/A 15000 N N/A 3550 N N/A 17000 rpm N/A 16000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 47 mm N/A 18 mm N/A Seals N/A 1.5 º N/A 10.63 º N/A 10100 N N/A 2610 N N/A 9500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 47 mm N/A 14 mm N/A Open N/A 3 º N/A 10.63 º N/A 10100 N N/A 2600 N N/A 18000 rpm N/A 15000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 47 mm N/A 18 mm N/A Seals N/A 1.5 º N/A 10.63 º N/A 10100 N N/A 2610 N N/A 9500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 52 mm N/A 15 mm N/A Open N/A 3 º N/A 10.97 º N/A 12800 N N/A 3330 N N/A 16000 rpm N/A 12000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 52 mm N/A 21 mm N/A Seals N/A 1.5 º N/A 10.97 º N/A 12800 N N/A 3330 N N/A 8500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm N/A 15 mm N/A Open N/A 3 º N/A 10.06 º N/A 12500 N N/A 3300 N N/A 16000 rpm N/A 13000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm N/A 18 mm N/A Open N/A 3 º N/A 13.31 º N/A 17600 N N/A 4460 N N/A 15000 rpm N/A 13000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm N/A 18 mm N/A Seals N/A 1.5 º N/A 10.06 º N/A 12500 N N/A 3290 N N/A 8000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm N/A 15 mm N/A Open N/A 3 º N/A 10.06 º N/A 12500 N N/A 3300 N N/A 16000 rpm N/A 13000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm N/A 15 mm N/A Open N/A 3 º N/A 10.06 º N/A 12500 N N/A 3300 N N/A 16000 rpm N/A 13000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm N/A 18 mm N/A Open N/A 3 º N/A 13.31 º N/A 17600 N N/A 4460 N N/A 15000 rpm N/A 13000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm N/A 18 mm N/A Seals N/A 1.5 º N/A 10.06 º N/A 12500 N N/A 3290 N N/A 8000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm N/A 18 mm N/A Open N/A 3 º N/A 13.31 º N/A 17600 N N/A 4460 N N/A 15000 rpm N/A 13000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 141 | Results Per Page | View |
1 2 3 4 5 »