Part Number |
Bore d |
Outside Diameter D |
Outside Ring Width B |
Features |
Misalignment Angle |
Contact Angle |
Dynamic Load Rating |
Static Load Rating |
Limiting Speed |
Reference Speed |
CADPartID |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1201TN1 | Bore d N/A 12 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 10 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 13.95 º | Dynamic Load Rating N/A 5800 N | Static Load Rating N/A 1300 N | Limiting Speed N/A 28000 rpm | Reference Speed N/A 21000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2201TN1 | Bore d N/A 12 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 14 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 19.34 º | Dynamic Load Rating N/A 9700 N | Static Load Rating N/A 1900 N | Limiting Speed N/A 24000 rpm | Reference Speed N/A 23000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2201TN1-2RS | Bore d N/A 12 mm | Outside Diameter D N/A 32 mm | Outside Ring Width B N/A 14 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 13.95 º | Dynamic Load Rating N/A 5800 N | Static Load Rating N/A 1300 N | Limiting Speed N/A 15000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 1202TN1 | Bore d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 12.69 º | Dynamic Load Rating N/A 7800 N | Static Load Rating N/A 1750 N | Limiting Speed N/A 24000 rpm | Reference Speed N/A 19000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2202TN1 | Bore d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 14 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 17.00 º | Dynamic Load Rating N/A 9800 N | Static Load Rating N/A 2100 N | Limiting Speed N/A 22000 rpm | Reference Speed N/A 20000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2202TN1-2RS | Bore d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 14 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 12.69 º | Dynamic Load Rating N/A 7800 N | Static Load Rating N/A 1800 N | Limiting Speed N/A 13000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 1203TN1 | Bore d N/A 17 mm | Outside Diameter D N/A 40 mm | Outside Ring Width B N/A 12 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 12.25 º | Dynamic Load Rating N/A 8200 N | Static Load Rating N/A 2000 N | Limiting Speed N/A 22000 rpm | Reference Speed N/A 17000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2203TN1 | Bore d N/A 17 mm | Outside Diameter D N/A 40 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 17.06 º | Dynamic Load Rating N/A 12000 N | Static Load Rating N/A 2800 N | Limiting Speed N/A 19000 rpm | Reference Speed N/A 17000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2203TN1-2RS | Bore d N/A 17 mm | Outside Diameter D N/A 40 mm | Outside Ring Width B N/A 16 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 12.25 º | Dynamic Load Rating N/A 8200 N | Static Load Rating N/A 2000 N | Limiting Speed N/A 11000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2303TN1-2RS | Bore d N/A 17 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 19 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 12.21 º | Dynamic Load Rating N/A 13100 N | Static Load Rating N/A 3200 N | Limiting Speed N/A 10000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 1204TN1 | Bore d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 14 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.63 º | Dynamic Load Rating N/A 10100 N | Static Load Rating N/A 2600 N | Limiting Speed N/A 18000 rpm | Reference Speed N/A 15000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2204TN1 | Bore d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 16.20 º | Dynamic Load Rating N/A 15000 N | Static Load Rating N/A 3550 N | Limiting Speed N/A 17000 rpm | Reference Speed N/A 16000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2204TN1-2RS | Bore d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 18 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 10.63 º | Dynamic Load Rating N/A 10100 N | Static Load Rating N/A 2610 N | Limiting Speed N/A 9500 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 1204TN1-C3 | Bore d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 14 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.63 º | Dynamic Load Rating N/A 10100 N | Static Load Rating N/A 2600 N | Limiting Speed N/A 18000 rpm | Reference Speed N/A 15000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2204TN1-2RS-C3 | Bore d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 18 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 10.63 º | Dynamic Load Rating N/A 10100 N | Static Load Rating N/A 2610 N | Limiting Speed N/A 9500 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 1304TN1 | Bore d N/A 20 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.97 º | Dynamic Load Rating N/A 12800 N | Static Load Rating N/A 3330 N | Limiting Speed N/A 16000 rpm | Reference Speed N/A 12000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2304TN1-2RS | Bore d N/A 20 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 21 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 10.97 º | Dynamic Load Rating N/A 12800 N | Static Load Rating N/A 3330 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 1205TN1 | Bore d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.06 º | Dynamic Load Rating N/A 12500 N | Static Load Rating N/A 3300 N | Limiting Speed N/A 16000 rpm | Reference Speed N/A 13000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2205TN1 | Bore d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 13.31 º | Dynamic Load Rating N/A 17600 N | Static Load Rating N/A 4460 N | Limiting Speed N/A 15000 rpm | Reference Speed N/A 13000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2205TN1-2RS | Bore d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 18 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 10.06 º | Dynamic Load Rating N/A 12500 N | Static Load Rating N/A 3290 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 1205KTN1-C3 | Bore d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.06 º | Dynamic Load Rating N/A 12500 N | Static Load Rating N/A 3300 N | Limiting Speed N/A 16000 rpm | Reference Speed N/A 13000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 1205TN1-C3 | Bore d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.06 º | Dynamic Load Rating N/A 12500 N | Static Load Rating N/A 3300 N | Limiting Speed N/A 16000 rpm | Reference Speed N/A 13000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2205KTN1-C3 | Bore d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 13.31 º | Dynamic Load Rating N/A 17600 N | Static Load Rating N/A 4460 N | Limiting Speed N/A 15000 rpm | Reference Speed N/A 13000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2205TN1-2RS-C3 | Bore d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 18 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 10.06 º | Dynamic Load Rating N/A 12500 N | Static Load Rating N/A 3290 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
| 2205TN1-C3 | Bore d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 13.31 º | Dynamic Load Rating N/A 17600 N | Static Load Rating N/A 4460 N | Limiting Speed N/A 15000 rpm | Reference Speed N/A 13000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |