COMPANY HEADER
CAD (0)
  • Cart is empty
26 - 50 of 141 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Bore d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Load Rating (N)

Part Number

Bore d

Outside Diameter D

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Load Rating

Static Load Rating

Limiting Speed

Reference Speed

CADPartID

Add To Cart/Request Quote
N/A 25 mm N/A 62 mm N/A 17 mm N/A Open N/A 3 º N/A 10.40 º N/A 18600 N N/A 5010 N N/A 13000 rpm N/A 10000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 62 mm N/A 17 mm N/A Open N/A 3 º N/A 10.40 º N/A 18600 N N/A 5010 N N/A 13000 rpm N/A 10000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 62 mm N/A 17 mm N/A Open N/A 3 º N/A 10.40 º N/A 18600 N N/A 5010 N N/A 13000 rpm N/A 10000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 62 mm N/A 24 mm N/A Open N/A 3 º N/A 17.65 º N/A 25700 N N/A 6590 N N/A 12000 rpm N/A 12000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 62 mm N/A 24 mm N/A Seals N/A 1.5 º N/A 10.40 º N/A 18600 N N/A 5010 N N/A 7000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A 3 º N/A 9.43 º N/A 16100 N N/A 4660 N N/A 13000 rpm N/A 11000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 20 mm N/A Open N/A 3 º N/A 11.76 º N/A 26500 N N/A 6930 N N/A 12000 rpm N/A 11000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 20 mm N/A Seals N/A 1.5 º N/A 9.43 º N/A 16100 N N/A 4660 N N/A 7000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A 3 º N/A 9.43 º N/A 16100 N N/A 4660 N N/A 13000 rpm N/A 11000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A 3 º N/A 9.43 º N/A 16100 N N/A 4660 N N/A 13000 rpm N/A 11000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 20 mm N/A Open N/A 3 º N/A 11.76 º N/A 26500 N N/A 6930 N N/A 12000 rpm N/A 11000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm N/A 20 mm N/A Seals N/A 1.5 º N/A 9.43 º N/A 16100 N N/A 4660 N N/A 7000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Open N/A 3 º N/A 9.94 º N/A 21900 N N/A 6320 N N/A 11000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 27 mm N/A Open N/A 3 º N/A 16.70 º N/A 33000 N N/A 8760 N N/A 10000 rpm N/A 10000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 27 mm N/A Seals N/A 1.5 º N/A 9.94 º N/A 21900 N N/A 6320 N N/A 6000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Open N/A 3 º N/A 9.94 º N/A 21900 N N/A 6320 N N/A 11000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 19 mm N/A Open N/A 3 º N/A 9.94 º N/A 21900 N N/A 6320 N N/A 11000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 72 mm N/A 27 mm N/A Open N/A 3 º N/A 16.70 º N/A 33000 N N/A 8760 N N/A 10000 rpm N/A 10000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm N/A 17 mm N/A Open N/A 3 º N/A 8.51 º N/A 16100 N N/A 5120 N N/A 12000 rpm N/A 9800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm N/A 23 mm N/A Open N/A 3 º N/A 11.17 º N/A 33400 N N/A 9010 N N/A 10000 rpm N/A 10000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.51 º N/A 16100 N N/A 5110 N N/A 5600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm N/A 17 mm N/A Open N/A 3 º N/A 8.51 º N/A 16100 N N/A 5120 N N/A 12000 rpm N/A 9800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm N/A 17 mm N/A Open N/A 3 º N/A 8.51 º N/A 16100 N N/A 5120 N N/A 12000 rpm N/A 9800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.51 º N/A 16100 N N/A 5110 N N/A 5600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm N/A 23 mm N/A Open N/A 3 º N/A 11.17 º N/A 33400 N N/A 9010 N N/A 10000 rpm N/A 10000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 141 | Results Per Page | View |
1 2 3 4 5 »