Part Number |
Bore d |
Outside Diameter D |
Outside Ring Width B |
Features |
Misalignment Angle |
Contact Angle |
Dynamic Load Rating |
Static Load Rating |
Limiting Speed |
Reference Speed |
CADPartID |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2207TN1-2RS-C3 | Bore d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 8.51 º | Dynamic Load Rating N/A 16100 N | Static Load Rating N/A 5110 N | Limiting Speed N/A 5600 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1307TN1 | Bore d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.65 º | Dynamic Load Rating N/A 25800 N | Static Load Rating N/A 7860 N | Limiting Speed N/A 9500 rpm | Reference Speed N/A 7800 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2307TN1 | Bore d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 31 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 17.22 º | Dynamic Load Rating N/A 41200 N | Static Load Rating N/A 11200 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 9800 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2307TN1-2RS | Bore d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 31 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 9.65 º | Dynamic Load Rating N/A 25800 N | Static Load Rating N/A 7860 N | Limiting Speed N/A 5200 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1307KTN1-C3 | Bore d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.65 º | Dynamic Load Rating N/A 25800 N | Static Load Rating N/A 7860 N | Limiting Speed N/A 9500 rpm | Reference Speed N/A 7800 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1307TN1-C3 | Bore d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.65 º | Dynamic Load Rating N/A 25800 N | Static Load Rating N/A 7860 N | Limiting Speed N/A 9500 rpm | Reference Speed N/A 7800 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2307KTN1-C3 | Bore d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 31 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 17.22 º | Dynamic Load Rating N/A 41200 N | Static Load Rating N/A 11200 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 9800 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1208TN1 | Bore d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.23 º | Dynamic Load Rating N/A 19600 N | Static Load Rating N/A 6520 N | Limiting Speed N/A 10000 rpm | Reference Speed N/A 8600 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2208TN1 | Bore d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.81 º | Dynamic Load Rating N/A 32800 N | Static Load Rating N/A 9450 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 8700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2208TN1-2RS | Bore d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 8.23 º | Dynamic Load Rating N/A 19600 N | Static Load Rating N/A 6520 N | Limiting Speed N/A 5000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1208KTN1-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.23 º | Dynamic Load Rating N/A 19600 N | Static Load Rating N/A 6520 N | Limiting Speed N/A 10000 rpm | Reference Speed N/A 8600 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1208TN1-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.23 º | Dynamic Load Rating N/A 19600 N | Static Load Rating N/A 6520 N | Limiting Speed N/A 10000 rpm | Reference Speed N/A 8600 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2208KTN1-2RS-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 8.23 º | Dynamic Load Rating N/A 19600 N | Static Load Rating N/A 6520 N | Limiting Speed N/A 5000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2208KTN1-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.81 º | Dynamic Load Rating N/A 32800 N | Static Load Rating N/A 9450 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 8700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2208TN1-2RS-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 8.23 º | Dynamic Load Rating N/A 19600 N | Static Load Rating N/A 6520 N | Limiting Speed N/A 5000 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1308TN1 | Bore d N/A 40 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.47 º | Dynamic Load Rating N/A 30100 N | Static Load Rating N/A 9660 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2308TN1 | Bore d N/A 40 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 33 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 16.13 º | Dynamic Load Rating N/A 46800 N | Static Load Rating N/A 13500 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A 8700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2308TN1-2RS | Bore d N/A 40 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 33 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 9.47 º | Dynamic Load Rating N/A 30200 N | Static Load Rating N/A 9660 N | Limiting Speed N/A 4700 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2308KTN1 | Bore d N/A 40 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 33 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 16.13 º | Dynamic Load Rating N/A 46800 N | Static Load Rating N/A 13500 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A 8700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1308KTN1-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.47 º | Dynamic Load Rating N/A 30100 N | Static Load Rating N/A 9660 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1308TN1-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.47 º | Dynamic Load Rating N/A 30100 N | Static Load Rating N/A 9660 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2308KTN1-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 33 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 16.13 º | Dynamic Load Rating N/A 46800 N | Static Load Rating N/A 13500 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A 8700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2308TN1-C3 | Bore d N/A 40 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 33 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 16.13 º | Dynamic Load Rating N/A 46800 N | Static Load Rating N/A 13500 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A 8700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1209TN1 | Bore d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.87 º | Dynamic Load Rating N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 8200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2209TN1 | Bore d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.81 º | Dynamic Load Rating N/A 28600 N | Static Load Rating N/A 8980 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7800 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |