COMPANY HEADER
CAD (0)
  • Cart is empty
51 - 75 of 141 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Bore d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Load Rating (N)

Part Number

Bore d

Outside Diameter D

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Load Rating

Static Load Rating

Limiting Speed

Reference Speed

CADPartID

Add To Cart/Request Quote
N/A 35 mm N/A 72 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.51 º N/A 16100 N N/A 5110 N N/A 5600 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 80 mm N/A 21 mm N/A Open N/A 3 º N/A 9.65 º N/A 25800 N N/A 7860 N N/A 9500 rpm N/A 7800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 80 mm N/A 31 mm N/A Open N/A 3 º N/A 17.22 º N/A 41200 N N/A 11200 N N/A 9000 rpm N/A 9800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 80 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 9.65 º N/A 25800 N N/A 7860 N N/A 5200 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 80 mm N/A 21 mm N/A Open N/A 3 º N/A 9.65 º N/A 25800 N N/A 7860 N N/A 9500 rpm N/A 7800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 80 mm N/A 21 mm N/A Open N/A 3 º N/A 9.65 º N/A 25800 N N/A 7860 N N/A 9500 rpm N/A 7800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 80 mm N/A 31 mm N/A Open N/A 3 º N/A 17.22 º N/A 41200 N N/A 11200 N N/A 9000 rpm N/A 9800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm N/A 18 mm N/A Open N/A 3 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 10000 rpm N/A 8600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm N/A 23 mm N/A Open N/A 3 º N/A 9.81 º N/A 32800 N N/A 9450 N N/A 9000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 5000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm N/A 18 mm N/A Open N/A 3 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 10000 rpm N/A 8600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm N/A 18 mm N/A Open N/A 3 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 10000 rpm N/A 8600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 5000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm N/A 23 mm N/A Open N/A 3 º N/A 9.81 º N/A 32800 N N/A 9450 N N/A 9000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 8.23 º N/A 19600 N N/A 6520 N N/A 5000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.47 º N/A 30100 N N/A 9660 N N/A 8500 rpm N/A 7200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm N/A 33 mm N/A Open N/A 3 º N/A 16.13 º N/A 46800 N N/A 13500 N N/A 8000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm N/A 33 mm N/A Seals N/A 1.5 º N/A 9.47 º N/A 30200 N N/A 9660 N N/A 4700 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm N/A 33 mm N/A Open N/A 3 º N/A 16.13 º N/A 46800 N N/A 13500 N N/A 8000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.47 º N/A 30100 N N/A 9660 N N/A 8500 rpm N/A 7200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.47 º N/A 30100 N N/A 9660 N N/A 8500 rpm N/A 7200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm N/A 33 mm N/A Open N/A 3 º N/A 16.13 º N/A 46800 N N/A 13500 N N/A 8000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm N/A 33 mm N/A Open N/A 3 º N/A 16.13 º N/A 46800 N N/A 13500 N N/A 8000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm N/A 19 mm N/A Open N/A 3 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 9000 rpm N/A 8200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm N/A 23 mm N/A Open N/A 3 º N/A 9.81 º N/A 28600 N N/A 8980 N N/A 8500 rpm N/A 7800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 141 | Results Per Page | View |
1 2 3 4 5 »