Part Number |
Bore d |
Outside Diameter D |
Outside Ring Width B |
Features |
Misalignment Angle |
Contact Angle |
Dynamic Load Rating |
Static Load Rating |
Limiting Speed |
Reference Speed |
CADPartID |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2209TN1-2RS | Bore d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.87 º | Dynamic Load Rating N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 4700 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1209KTN1-C3 | Bore d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.87 º | Dynamic Load Rating N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 8200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1209TN1-C3 | Bore d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.87 º | Dynamic Load Rating N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 8200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2209KTN1-2RS-C3 | Bore d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.87 º | Dynamic Load Rating N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 4700 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2209KTN1-C3 | Bore d N/A 45 mm | Outside Diameter D N/A 85 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.81 º | Dynamic Load Rating N/A 28600 N | Static Load Rating N/A 8980 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7800 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1309TN1 | Bore d N/A 45 mm | Outside Diameter D N/A 100 mm | Outside Ring Width B N/A 25 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.53 º | Dynamic Load Rating N/A 38900 N | Static Load Rating N/A 12700 N | Limiting Speed N/A 7500 rpm | Reference Speed N/A 6700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2309TN1 | Bore d N/A 45 mm | Outside Diameter D N/A 100 mm | Outside Ring Width B N/A 36 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 15.85 º | Dynamic Load Rating N/A 56300 N | Static Load Rating N/A 16600 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A 8000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1309KTN1-C3 | Bore d N/A 45 mm | Outside Diameter D N/A 100 mm | Outside Ring Width B N/A 25 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.53 º | Dynamic Load Rating N/A 38900 N | Static Load Rating N/A 12700 N | Limiting Speed N/A 7500 rpm | Reference Speed N/A 6700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1309TN1-C3 | Bore d N/A 45 mm | Outside Diameter D N/A 100 mm | Outside Ring Width B N/A 25 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.53 º | Dynamic Load Rating N/A 38900 N | Static Load Rating N/A 12700 N | Limiting Speed N/A 7500 rpm | Reference Speed N/A 6700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2309KTN1-C3 | Bore d N/A 45 mm | Outside Diameter D N/A 100 mm | Outside Ring Width B N/A 36 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 15.85 º | Dynamic Load Rating N/A 56300 N | Static Load Rating N/A 16600 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A 8000 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1210TN1 | Bore d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.55 º | Dynamic Load Rating N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2210TN1 | Bore d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.13 º | Dynamic Load Rating N/A 28800 N | Static Load Rating N/A 9460 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A 7100 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2210TN1-2RS | Bore d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.55 º | Dynamic Load Rating N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 4200 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1210KTN1-C3 | Bore d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.55 º | Dynamic Load Rating N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1210TN1-C3 | Bore d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.55 º | Dynamic Load Rating N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7700 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2210KTN1-2RS-C3 | Bore d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.55 º | Dynamic Load Rating N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 4200 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2210KTN1-C3 | Bore d N/A 50 mm | Outside Diameter D N/A 90 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.13 º | Dynamic Load Rating N/A 28800 N | Static Load Rating N/A 9460 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A 7100 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1310TN1 | Bore d N/A 50 mm | Outside Diameter D N/A 110 mm | Outside Ring Width B N/A 27 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.17 º | Dynamic Load Rating N/A 42600 N | Static Load Rating N/A 14200 N | Limiting Speed N/A 6700 rpm | Reference Speed N/A 6300 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2310TN1 | Bore d N/A 50 mm | Outside Diameter D N/A 110 mm | Outside Ring Width B N/A 40 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 15.99 º | Dynamic Load Rating N/A 67300 N | Static Load Rating N/A 20200 N | Limiting Speed N/A 6300 rpm | Reference Speed N/A 7600 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2310TN1-2RS | Bore d N/A 50 mm | Outside Diameter D N/A 110 mm | Outside Ring Width B N/A 40 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 9.17 º | Dynamic Load Rating N/A 42600 N | Static Load Rating N/A 14200 N | Limiting Speed N/A 3800 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1310KTN1-C3 | Bore d N/A 50 mm | Outside Diameter D N/A 110 mm | Outside Ring Width B N/A 27 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.17 º | Dynamic Load Rating N/A 42600 N | Static Load Rating N/A 14200 N | Limiting Speed N/A 6700 rpm | Reference Speed N/A 6300 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1310TN1-C3 | Bore d N/A 50 mm | Outside Diameter D N/A 110 mm | Outside Ring Width B N/A 27 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.17 º | Dynamic Load Rating N/A 42600 N | Static Load Rating N/A 14200 N | Limiting Speed N/A 6700 rpm | Reference Speed N/A 6300 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2310KTN1-C3 | Bore d N/A 50 mm | Outside Diameter D N/A 110 mm | Outside Ring Width B N/A 40 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 15.99 º | Dynamic Load Rating N/A 67300 N | Static Load Rating N/A 20200 N | Limiting Speed N/A 6300 rpm | Reference Speed N/A 7600 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1211TN1 | Bore d N/A 55 mm | Outside Diameter D N/A 100 mm | Outside Ring Width B N/A 21 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.23 º | Dynamic Load Rating N/A 27200 N | Static Load Rating N/A 10000 N | Limiting Speed N/A 7500 rpm | Reference Speed N/A 6900 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2211TN1 | Bore d N/A 55 mm | Outside Diameter D N/A 100 mm | Outside Ring Width B N/A 25 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.19 º | Dynamic Load Rating N/A 39500 N | Static Load Rating N/A 12500 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A 6800 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |