COMPANY HEADER
CAD (0)
  • Cart is empty
76 - 100 of 141 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Bore d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Load Rating (N)

Part Number

Bore d

Outside Diameter D

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Load Rating

Static Load Rating

Limiting Speed

Reference Speed

CADPartID

Add To Cart/Request Quote
N/A 45 mm N/A 85 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 4700 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm N/A 19 mm N/A Open N/A 3 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 9000 rpm N/A 8200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm N/A 19 mm N/A Open N/A 3 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 9000 rpm N/A 8200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 7.87 º N/A 22200 N N/A 7350 N N/A 4700 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm N/A 23 mm N/A Open N/A 3 º N/A 9.81 º N/A 28600 N N/A 8980 N N/A 8500 rpm N/A 7800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 9.53 º N/A 38900 N N/A 12700 N N/A 7500 rpm N/A 6700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 100 mm N/A 36 mm N/A Open N/A 3 º N/A 15.85 º N/A 56300 N N/A 16600 N N/A 7000 rpm N/A 8000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 9.53 º N/A 38900 N N/A 12700 N N/A 7500 rpm N/A 6700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 9.53 º N/A 38900 N N/A 12700 N N/A 7500 rpm N/A 6700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 100 mm N/A 36 mm N/A Open N/A 3 º N/A 15.85 º N/A 56300 N N/A 16600 N N/A 7000 rpm N/A 8000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm N/A 20 mm N/A Open N/A 3 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 8500 rpm N/A 7700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.13 º N/A 28800 N N/A 9460 N N/A 8000 rpm N/A 7100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 4200 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm N/A 20 mm N/A Open N/A 3 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 8500 rpm N/A 7700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm N/A 20 mm N/A Open N/A 3 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 8500 rpm N/A 7700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm N/A 23 mm N/A Seals N/A 1.5 º N/A 7.55 º N/A 23100 N N/A 8120 N N/A 4200 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 90 mm N/A 23 mm N/A Open N/A 3 º N/A 9.13 º N/A 28800 N N/A 9460 N N/A 8000 rpm N/A 7100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm N/A 27 mm N/A Open N/A 3 º N/A 9.17 º N/A 42600 N N/A 14200 N N/A 6700 rpm N/A 6300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm N/A 40 mm N/A Open N/A 3 º N/A 15.99 º N/A 67300 N N/A 20200 N N/A 6300 rpm N/A 7600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm N/A 40 mm N/A Seals N/A 1.5 º N/A 9.17 º N/A 42600 N N/A 14200 N N/A 3800 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm N/A 27 mm N/A Open N/A 3 º N/A 9.17 º N/A 42600 N N/A 14200 N N/A 6700 rpm N/A 6300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm N/A 27 mm N/A Open N/A 3 º N/A 9.17 º N/A 42600 N N/A 14200 N N/A 6700 rpm N/A 6300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 110 mm N/A 40 mm N/A Open N/A 3 º N/A 15.99 º N/A 67300 N N/A 20200 N N/A 6300 rpm N/A 7600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm N/A 21 mm N/A Open N/A 3 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 7500 rpm N/A 6900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 8.19 º N/A 39500 N N/A 12500 N N/A 7000 rpm N/A 6800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 141 | Results Per Page | View |
1 2 3 4 5 »