COMPANY HEADER
CAD (0)
  • Cart is empty
101 - 125 of 141 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Bore d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Load Rating (N)

Part Number

Bore d

Outside Diameter D

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Load Rating

Static Load Rating

Limiting Speed

Reference Speed

CADPartID

Add To Cart/Request Quote
N/A 55 mm N/A 100 mm N/A 25 mm N/A Seals N/A 1.5 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 3900 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm N/A 21 mm N/A Open N/A 3 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 7500 rpm N/A 6900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm N/A 21 mm N/A Open N/A 3 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 7500 rpm N/A 6900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm N/A 25 mm N/A Seals N/A 1.5 º N/A 7.23 º N/A 27200 N N/A 10000 N N/A 3900 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 100 mm N/A 25 mm N/A Open N/A 3 º N/A 8.19 º N/A 39500 N N/A 12500 N N/A 7000 rpm N/A 6800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 120 mm N/A 29 mm N/A Open N/A 3 º N/A 8.96 º N/A 52500 N N/A 17900 N N/A 6000 rpm N/A 5800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 120 mm N/A 43 mm N/A Open N/A 3 º N/A 15.57 º N/A 78300 N N/A 24000 N N/A 5700 rpm N/A 7100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 120 mm N/A 29 mm N/A Open N/A 3 º N/A 8.96 º N/A 52500 N N/A 17900 N N/A 6000 rpm N/A 5800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 120 mm N/A 29 mm N/A Open N/A 3 º N/A 8.96 º N/A 52500 N N/A 17900 N N/A 6000 rpm N/A 5800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 120 mm N/A 43 mm N/A Open N/A 3 º N/A 15.57 º N/A 78300 N N/A 24000 N N/A 5700 rpm N/A 7100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm N/A 22 mm N/A Open N/A 3 º N/A 6.90 º N/A 30600 N N/A 11500 N N/A 6900 rpm N/A 6300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm N/A 28 mm N/A Open N/A 3 º N/A 8.88 º N/A 48600 N N/A 16500 N N/A 6300 rpm N/A 6400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm N/A 28 mm N/A Seals N/A 1.5 º N/A 6.90 º N/A 30600 N N/A 11500 N N/A 3500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm N/A 22 mm N/A Open N/A 3 º N/A 6.90 º N/A 30600 N N/A 11500 N N/A 6900 rpm N/A 6300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm N/A 22 mm N/A Open N/A 3 º N/A 6.90 º N/A 30600 N N/A 11500 N N/A 6900 rpm N/A 6300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 110 mm N/A 28 mm N/A Open N/A 3 º N/A 8.88 º N/A 48600 N N/A 16500 N N/A 6300 rpm N/A 6400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 8.64 º N/A 58300 N N/A 20800 N N/A 5500 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm N/A 46 mm N/A Open N/A 3 º N/A 15.18 º N/A 90600 N N/A 28200 N N/A 5200 rpm N/A 6800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 8.64 º N/A 58300 N N/A 20800 N N/A 5500 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm N/A 46 mm N/A Open N/A 3 º N/A 15.18 º N/A 90600 N N/A 28200 N N/A 5200 rpm N/A 6800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm N/A 23 mm N/A Open N/A 3 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 6500 rpm N/A 5800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm N/A 23 mm N/A Open N/A 3 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 6500 rpm N/A 5800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm N/A 31 mm N/A Open N/A 3 º N/A 8.58 º N/A 58900 N N/A 19200 N N/A 5600 rpm N/A 6200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 3200 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm N/A 23 mm N/A Open N/A 3 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 6500 rpm N/A 5800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 141 | Results Per Page | View |
1 2 3 4 5 »