Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved lubricant flow and reduced friction, they ensure longer grease life and consistent operation at high speeds. Available in open or sealed designs, with cylindrical or tapered bores and normal (C0) or C3 clearance, Timken bearings are ISO-compliant and interchangeable with competitor metric products.
126 - 141 of 141 | Results Per Page | View |
« 6 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Misalignment Angle

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Static Load Rating

Limiting Speed

Reference Speed

CAD

2213KTN1-2RS-C3 N/A 65 mm N/A 120 mm N/A 31 mm N/A 1.5 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 3200 rpm N/A N/A
2213KTN1-C3 N/A 65 mm N/A 120 mm N/A 31 mm N/A 3 º N/A 8.58 º N/A 58900 N N/A 19200 N N/A 5600 rpm N/A 6200 rpm N/A
1313TN1 N/A 65 mm N/A 140 mm N/A 33 mm N/A 3 º N/A 8.68 º N/A 63300 N N/A 22900 N N/A 5200 rpm N/A 5100 rpm N/A
2313TN1 N/A 65 mm N/A 140 mm N/A 48 mm N/A 3 º N/A 14.50 º N/A 99300 N N/A 32500 N N/A 4800 rpm N/A 6100 rpm N/A
1313KTN1-C3 N/A 65 mm N/A 140 mm N/A 33 mm N/A 3 º N/A 8.68 º N/A 63300 N N/A 22900 N N/A 5200 rpm N/A 5100 rpm N/A
2313KTN1-C3 N/A 65 mm N/A 140 mm N/A 48 mm N/A 3 º N/A 14.50 º N/A 99300 N N/A 32500 N N/A 4800 rpm N/A 6100 rpm N/A
1214TN1 N/A 70 mm N/A 125 mm N/A 24 mm N/A 3 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 6200 rpm N/A 5900 rpm N/A
2214TN1-2RS N/A 70 mm N/A 125 mm N/A 31 mm N/A 1.5 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 3100 rpm N/A N/A
1214KTN1-C3 N/A 70 mm N/A 125 mm N/A 24 mm N/A 3 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 6200 rpm N/A 5900 rpm N/A
2215TN1 N/A 75 mm N/A 130 mm N/A 31 mm N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A
2215KTN1-C3 N/A 75 mm N/A 130 mm N/A 31 mm N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A
2215TN1-C3 N/A 75 mm N/A 130 mm N/A 31 mm N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A
2216TN1 N/A 80 mm N/A 140 mm N/A 33 mm N/A 3 º N/A 9.60 º N/A 49700 N N/A 19900 N N/A 5300 rpm N/A 5400 rpm N/A
2216KTN1-C3 N/A 80 mm N/A 140 mm N/A 33 mm N/A 3 º N/A 9.60 º N/A 49700 N N/A 19900 N N/A 5300 rpm N/A 5400 rpm N/A
2218TN1 N/A 90 mm N/A 160 mm N/A 40 mm N/A 3 º N/A 10.21 º N/A 71400 N N/A 28700 N N/A 4300 rpm N/A 5200 rpm N/A
2218KTN1-C3 N/A 90 mm N/A 160 mm N/A 40 mm N/A 3 º N/A 10.21 º N/A 71400 N N/A 28700 N N/A 4300 rpm N/A 5200 rpm N/A
126 - 141 of 141 | Results Per Page | View |
« 6