Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
126 - 141 of 141 | Results Per Page | View |
« 6 
Clear Filter

Bore d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Bore Shape

Dynamic Load Rating (N)

Static Load Rating (N)

Part Number

Bore d

Outside Diameter D

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Load Rating

Static Load Rating

Limiting Speed

Reference Speed

CADPartID

Add To Cart/Request Quote
N/A 65 mm N/A 120 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 3200 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 120 mm N/A 31 mm N/A Open N/A 3 º N/A 8.58 º N/A 58900 N N/A 19200 N N/A 5600 rpm N/A 6200 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm N/A 33 mm N/A Open N/A 3 º N/A 8.68 º N/A 63300 N N/A 22900 N N/A 5200 rpm N/A 5100 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm N/A 48 mm N/A Open N/A 3 º N/A 14.50 º N/A 99300 N N/A 32500 N N/A 4800 rpm N/A 6100 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm N/A 33 mm N/A Open N/A 3 º N/A 8.68 º N/A 63300 N N/A 22900 N N/A 5200 rpm N/A 5100 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 140 mm N/A 48 mm N/A Open N/A 3 º N/A 14.50 º N/A 99300 N N/A 32500 N N/A 4800 rpm N/A 6100 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm N/A 24 mm N/A Open N/A 3 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 6200 rpm N/A 5900 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 3100 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 125 mm N/A 24 mm N/A Open N/A 3 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 6200 rpm N/A 5900 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 130 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 140 mm N/A 33 mm N/A Open N/A 3 º N/A 9.60 º N/A 49700 N N/A 19900 N N/A 5300 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 140 mm N/A 33 mm N/A Open N/A 3 º N/A 9.60 º N/A 49700 N N/A 19900 N N/A 5300 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm N/A 40 mm N/A Open N/A 3 º N/A 10.21 º N/A 71400 N N/A 28700 N N/A 4300 rpm N/A 5200 rpm N/A CAD Add To Cart
Request Quote
N/A 90 mm N/A 160 mm N/A 40 mm N/A Open N/A 3 º N/A 10.21 º N/A 71400 N N/A 28700 N N/A 4300 rpm N/A 5200 rpm N/A CAD Add To Cart
Request Quote
126 - 141 of 141 | Results Per Page | View |
« 6