Part Number |
Bore d |
Outside Diameter D |
Outside Ring Width B |
Features |
Misalignment Angle |
Contact Angle |
Dynamic Load Rating |
Static Load Rating |
Limiting Speed |
Reference Speed |
CADPartID |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2213KTN1-2RS-C3 | Bore d N/A 65 mm | Outside Diameter D N/A 120 mm | Outside Ring Width B N/A 31 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 6.71 º | Dynamic Load Rating N/A 31400 N | Static Load Rating N/A 12500 N | Limiting Speed N/A 3200 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2213KTN1-C3 | Bore d N/A 65 mm | Outside Diameter D N/A 120 mm | Outside Ring Width B N/A 31 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.58 º | Dynamic Load Rating N/A 58900 N | Static Load Rating N/A 19200 N | Limiting Speed N/A 5600 rpm | Reference Speed N/A 6200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1313TN1 | Bore d N/A 65 mm | Outside Diameter D N/A 140 mm | Outside Ring Width B N/A 33 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.68 º | Dynamic Load Rating N/A 63300 N | Static Load Rating N/A 22900 N | Limiting Speed N/A 5200 rpm | Reference Speed N/A 5100 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2313TN1 | Bore d N/A 65 mm | Outside Diameter D N/A 140 mm | Outside Ring Width B N/A 48 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 14.50 º | Dynamic Load Rating N/A 99300 N | Static Load Rating N/A 32500 N | Limiting Speed N/A 4800 rpm | Reference Speed N/A 6100 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1313KTN1-C3 | Bore d N/A 65 mm | Outside Diameter D N/A 140 mm | Outside Ring Width B N/A 33 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.68 º | Dynamic Load Rating N/A 63300 N | Static Load Rating N/A 22900 N | Limiting Speed N/A 5200 rpm | Reference Speed N/A 5100 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2313KTN1-C3 | Bore d N/A 65 mm | Outside Diameter D N/A 140 mm | Outside Ring Width B N/A 48 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 14.50 º | Dynamic Load Rating N/A 99300 N | Static Load Rating N/A 32500 N | Limiting Speed N/A 4800 rpm | Reference Speed N/A 6100 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1214TN1 | Bore d N/A 70 mm | Outside Diameter D N/A 125 mm | Outside Ring Width B N/A 24 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.12 º | Dynamic Load Rating N/A 35100 N | Static Load Rating N/A 13800 N | Limiting Speed N/A 6200 rpm | Reference Speed N/A 5900 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2214TN1-2RS | Bore d N/A 70 mm | Outside Diameter D N/A 125 mm | Outside Ring Width B N/A 31 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.12 º | Dynamic Load Rating N/A 35100 N | Static Load Rating N/A 13800 N | Limiting Speed N/A 3100 rpm | Reference Speed N/A |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 1214KTN1-C3 | Bore d N/A 70 mm | Outside Diameter D N/A 125 mm | Outside Ring Width B N/A 24 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.12 º | Dynamic Load Rating N/A 35100 N | Static Load Rating N/A 13800 N | Limiting Speed N/A 6200 rpm | Reference Speed N/A 5900 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2215TN1 | Bore d N/A 75 mm | Outside Diameter D N/A 130 mm | Outside Ring Width B N/A 31 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.64 º | Dynamic Load Rating N/A 44900 N | Static Load Rating N/A 17800 N | Limiting Speed N/A 5600 rpm | Reference Speed N/A 5600 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2215KTN1-C3 | Bore d N/A 75 mm | Outside Diameter D N/A 130 mm | Outside Ring Width B N/A 31 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.64 º | Dynamic Load Rating N/A 44900 N | Static Load Rating N/A 17800 N | Limiting Speed N/A 5600 rpm | Reference Speed N/A 5600 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2215TN1-C3 | Bore d N/A 75 mm | Outside Diameter D N/A 130 mm | Outside Ring Width B N/A 31 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.64 º | Dynamic Load Rating N/A 44900 N | Static Load Rating N/A 17800 N | Limiting Speed N/A 5600 rpm | Reference Speed N/A 5600 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2216TN1 | Bore d N/A 80 mm | Outside Diameter D N/A 140 mm | Outside Ring Width B N/A 33 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.60 º | Dynamic Load Rating N/A 49700 N | Static Load Rating N/A 19900 N | Limiting Speed N/A 5300 rpm | Reference Speed N/A 5400 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2216KTN1-C3 | Bore d N/A 80 mm | Outside Diameter D N/A 140 mm | Outside Ring Width B N/A 33 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.60 º | Dynamic Load Rating N/A 49700 N | Static Load Rating N/A 19900 N | Limiting Speed N/A 5300 rpm | Reference Speed N/A 5400 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2218TN1 | Bore d N/A 90 mm | Outside Diameter D N/A 160 mm | Outside Ring Width B N/A 40 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.21 º | Dynamic Load Rating N/A 71400 N | Static Load Rating N/A 28700 N | Limiting Speed N/A 4300 rpm | Reference Speed N/A 5200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |
|
| 2218KTN1-C3 | Bore d N/A 90 mm | Outside Diameter D N/A 160 mm | Outside Ring Width B N/A 40 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.21 º | Dynamic Load Rating N/A 71400 N | Static Load Rating N/A 28700 N | Limiting Speed N/A 4300 rpm | Reference Speed N/A 5200 rpm |
CADPartID
N/A
|
Add To Cart
Request Quote |