3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 198 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Timken Part Number

Bearing Number

Shaft Size  

Outside Diameter

Total Width

C - Dynamic Load (Basic)

C0 - Static Load

Locking Style

Weight

CAD

N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 5.130 in130.30 mm N/A 2.630 in66.80 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.540 in115.30 mm N/A 2.410 in61.20 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 4.750 in120.70 mm N/A 2.560 in65.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 5.130 in130.30 mm N/A 2.630 in66.80 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 4.540 in115.30 mm N/A 2.410 in61.20 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 11.0 lb5.0 Kg N/A CAD
1 - 25 of 198 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »