3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Timken Part Number

Bearing Number

Shaft Size  

Outside Diameter

C - Dynamic Load (Basic)

C0 - Static Load

Locking Style

Weight

CAD

N/A 22211 N/A 1-15/16 in N/A 2.990 in75.90 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 12 lb5.4 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 2.990 in75.90 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 12 lb5.4 Kg N/A CAD
N/A 22211 N/A 2 in N/A 2.990 in75.90 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 12 lb5.4 Kg N/A CAD
N/A 22212 N/A 55 mm N/A 3.160 in80.30 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 15.0 lb6.8 Kg N/A CAD
N/A 22212 N/A 2-3/16 in N/A 3.160 in80.30 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 15.0 lb6.8 Kg N/A CAD
N/A 22212 N/A 2-1/4 in N/A 3.160 in80.30 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 15.0 lb6.8 Kg N/A CAD
N/A 22214 N/A 60 mm N/A 3.700 in94.00 mm N/A 47800 lb213 kN N/A 52000 lb231 kN N/A Double V-Lock N/A 19 lb8.6 Kg N/A CAD
N/A 22214 N/A 2-7/16 in N/A 3.700 in94.00 mm N/A 47800 lb213 kN N/A 52000 lb231 kN N/A Double V-Lock N/A 19 lb8.6 Kg N/A CAD
N/A 22214 N/A 2-1/2 in N/A 3.700 in94.00 mm N/A 47800 lb213 kN N/A 52000 lb231 kN N/A Double V-Lock N/A 19 lb8.6 Kg N/A CAD
N/A 22214 N/A 65 mm N/A 3.700 in94.00 mm N/A 47800 lb213 kN N/A 52000 lb231 kN N/A Double V-Lock N/A 19 lb8.6 Kg N/A CAD
N/A 22216 N/A 2-11/16 in N/A 4.190 in106.40 mm N/A 57200 lb254 kN N/A 62500 lb278 kN N/A Double V-Lock N/A 28 lb12.7 Kg N/A CAD
N/A 22216 N/A 2-3/4 in N/A 4.190 in106.40 mm N/A 57200 lb254 kN N/A 62500 lb278 kN N/A Double V-Lock N/A 28 lb12.7 Kg N/A CAD
N/A 22216 N/A 70 mm N/A 4.190 in106.40 mm N/A 57200 lb254 kN N/A 62500 lb278 kN N/A Double V-Lock N/A 28 lb12.7 Kg N/A CAD
N/A 22216 N/A 2-15/16 in N/A 4.190 in106.40 mm N/A 57200 lb254 kN N/A 62500 lb278 kN N/A Double V-Lock N/A 28 lb12.7 Kg N/A CAD
N/A 22216 N/A 75 mm N/A 4.190 in106.40 mm N/A 57200 lb254 kN N/A 62500 lb278 kN N/A Double V-Lock N/A 28 lb12.7 Kg N/A CAD
N/A 22216 N/A 3 in N/A 4.190 in106.40 mm N/A 57200 lb254 kN N/A 62500 lb278 kN N/A Double V-Lock N/A 28 lb12.7 Kg N/A CAD
N/A 22219 N/A 80 mm N/A 4.900 in124.50 mm N/A 86600 lb385 kN N/A 99000 lb441 kN N/A Double V-Lock N/A 42 lb19.1 Kg N/A CAD
N/A 22219 N/A 3-3/16 in N/A 4.900 in124.50 mm N/A 86600 lb385 kN N/A 99000 lb441 kN N/A Double V-Lock N/A 42 lb19.1 Kg N/A CAD
N/A 22219 N/A 3-1/4 in N/A 4.900 in124.50 mm N/A 86600 lb385 kN N/A 99000 lb441 kN N/A Double V-Lock N/A 42 lb19.1 Kg N/A CAD
N/A 22219 N/A 85 mm N/A 4.900 in124.50 mm N/A 86600 lb385 kN N/A 99000 lb441 kN N/A Double V-Lock N/A 42 lb19.1 Kg N/A CAD
N/A 22219 N/A 3-7/16 in N/A 4.900 in124.50 mm N/A 86600 lb385 kN N/A 99000 lb441 kN N/A Double V-Lock N/A 42 lb19.1 Kg N/A CAD
N/A 22219 N/A 3-1/2 in N/A 4.900 in124.50 mm N/A 86600 lb385 kN N/A 99000 lb441 kN N/A Double V-Lock N/A 42 lb19.1 Kg N/A CAD
N/A 22219 N/A 90 mm N/A 4.900 in124.50 mm N/A 86600 lb385 kN N/A 99000 lb441 kN N/A Double V-Lock N/A 42 lb19.1 Kg N/A CAD
N/A 22222 N/A 3-11/16 in N/A 5.5000 in139.70 mm N/A 125000 lb555 kN N/A 147000 lb653 kN N/A Double V-Lock N/A 66 lb29.90 Kg N/A CAD
N/A 22222 N/A 3-3/4 in N/A 5.5000 in139.70 mm N/A 125000 lb555 kN N/A 147000 lb653 kN N/A Double V-Lock N/A 66 lb29.90 Kg N/A CAD
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2