3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 73 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Timken Part Number

Bearing Number

Shaft Size  

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

N/A 22211 N/A 50 mm N/A 4.800 in121.90 mm N/A 2.560 in65.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 12 lb5.4 Kg N/A CAD
N/A 22211 N/A 50 mm N/A 5.130 in130.30 mm N/A 2.630 in66.80 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 4.800 in121.90 mm N/A 2.560 in65.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 12 lb5.4 Kg N/A CAD
N/A 22211 N/A 1-15/16 in N/A 5.130 in130.30 mm N/A 2.630 in66.80 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 11.0 lb5.0 Kg N/A CAD
N/A 22211 N/A 2 in N/A 4.800 in121.90 mm N/A 2.560 in65.00 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 12 lb5.4 Kg N/A CAD
N/A 22211 N/A 2 in N/A 5.130 in130.30 mm N/A 2.630 in66.80 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Tapered Adapter N/A 11.0 lb5.0 Kg N/A CAD
N/A 22213 N/A 2-1/4 in N/A 5.430 in137.90 mm N/A 2.630 in66.80 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 15.0 lb6.8 Kg N/A CAD
N/A 22213 N/A 2-1/4 in N/A 5.750 in146.10 mm N/A 2.850 in72.40 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 14 lb6.4 Kg N/A CAD
N/A 22213 N/A 60 mm N/A 5.430 in137.90 mm N/A 2.630 in66.80 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 15.0 lb6.8 Kg N/A CAD
N/A 22213 N/A 60 mm N/A 5.750 in146.10 mm N/A 2.850 in72.40 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Tapered Adapter N/A 14 lb6.4 Kg N/A CAD
N/A 22215 N/A 2-1/2 in N/A 5.750 in146.10 mm N/A 2.850 in72.40 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 18.000 lb8.2 Kg N/A CAD
N/A 22215 N/A 2-1/2 in N/A 6.690 in169.90 mm N/A 2.550 in64.80 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 25 lb11.3 Kg N/A CAD
N/A 22215 N/A 2-1/2 in N/A 6.690 in169.90 mm N/A 2.550 in64.80 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 25 lb11.3 Kg N/A CAD
N/A 22215 N/A 2-1/2 in N/A 6.650 in168.90 mm N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 17.0 lb7.7 Kg N/A CAD
N/A 22215 N/A 65 mm N/A 5.750 in146.10 mm N/A 2.850 in72.40 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 18.000 lb8.2 Kg N/A CAD
N/A 22215 N/A 65 mm N/A 6.690 in169.90 mm N/A 2.550 in64.80 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 25 lb11.3 Kg N/A CAD
N/A 22215 N/A 65 mm N/A 6.690 in169.90 mm N/A 2.550 in64.80 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 25 lb11.3 Kg N/A CAD
N/A 22215 N/A 65 mm N/A 6.650 in168.90 mm N/A 3.0000 in76.200 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Tapered Adapter N/A 17.0 lb7.7 Kg N/A CAD
N/A 22217 N/A 75 mm N/A 6.720 in170.70 mm N/A 3.030 in77.00 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Tapered Adapter N/A 28 lb12.7 Kg N/A CAD
N/A 22217 N/A 75 mm N/A 7.480 in190.000 mm N/A 2.7500 in69.9 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Tapered Adapter N/A 30 lb13.6 Kg N/A CAD
N/A 22217 N/A 75 mm N/A 7.480 in190.000 mm N/A 2.7500 in69.9 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Tapered Adapter N/A 30 lb13.6 Kg N/A CAD
N/A 22217 N/A 75 mm N/A 7.630 in193.80 mm N/A 3.310 in84.1 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Tapered Adapter N/A 23 lb10.40 Kg N/A CAD
N/A 22217 N/A 2-15/16 in N/A 6.720 in170.70 mm N/A 3.030 in77.00 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Tapered Adapter N/A 28 lb12.7 Kg N/A CAD
N/A 22217 N/A 2-15/16 in N/A 7.480 in190.000 mm N/A 2.7500 in69.9 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Tapered Adapter N/A 30 lb13.6 Kg N/A CAD
N/A 22217 N/A 2-15/16 in N/A 7.480 in190.000 mm N/A 2.7500 in69.9 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A Tapered Adapter N/A 30 lb13.6 Kg N/A CAD
1 - 25 of 73 | Results Per Page | View | Unit of Measure
1 2 3