Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing High Misalignment Metric Shock Absorber Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Special Size Race Car Bearings > Aurora Bearing Special Size Race Car Spherical Bearings > Aurora Bearing High Misalignment Metric Shock Absorber Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing High Misalignment Metric Shock Absorber Bearings

For CAD models and more information, click Directly on the part number below.


Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.




Add To Cart Request Quote
   
  Results 1 - 2 of 2 Unit of Measure: Imperial Metric Both 1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

HAB-M14TG-1 Grooved 14.000 mm 29.000 mm 23.50 mm 10.00 mm 20 º 132,300 N
HAB-M16TG-1 Grooved 16.000 mm 35.000 mm 30.5 mm 14.00 mm 21 º 231,200 N
  Results 1 - 2 of 2 1 
<