All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Special Size Race Car Bearings > Aurora Bearing Special Size Race Car Spherical Bearings > Aurora Bearing High Misalignment Metric Shock Absorber Bearings > View Items  

Aurora Bearing High Misalignment Metric Shock Absorber Bearings

Check up to five results to perform an action.


Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

HAB-M14TG-1 Grooved 14.000 mm 29.000 mm 23.50 mm 10.00 mm 20 º 132,300 N CAD Icon (for items table)
HAB-M16TG-1 Grooved 16.000 mm 35.000 mm 30.5 mm 14.00 mm 21 º 231,200 N CAD Icon (for items table)
  Results 1 - 2 of 2 1