Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing Metric Shock Absorber Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Special Size Race Car Bearings > Aurora Bearing Special Size Race Car Spherical Bearings > Aurora Bearing Metric Shock Absorber Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing Metric Shock Absorber Bearings

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)




Add To Cart Request Quote
   
  Results 1 - 8 of 8 Unit of Measure: Imperial Metric Both 1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

AIB-M12T-1 Plain 12.000 mm 26.000 mm 12.00 mm 16.00 mm 22.23 mm 13 º 103,630 N
COM-M14T-3 Plain 14.000 mm 28.000 mm 10.00 mm 19.00 mm 25.40 mm 25 º 101,134 N
COM-M15T-4 Plain 15.000 mm 26.000 mm 9.00 mm 12.00 mm 22.23 mm 9 º 55,110 N
COM-M15TKH-1 Plain 15.000 mm 26.000 mm 9.00 mm 12.00 mm 22.23 mm 14 º 71,079 N
COM-M15T-6 Plain 15.000 mm 25.400 mm 9.91 mm 12.00 mm 22.23 mm 9.5 º 68,953 N
COM-M15T-8 Plain 15.000 mm 30.000 mm 10.00 mm 16.00 mm 25.40 mm 16 º 101,134 N
AIB-M16T-1 Plain 16.000 mm 32.000 mm 15.00 mm 21.00 mm 28.58 mm 15 º 167,369 N
AIB-M20T-1 Plain 20.000 mm 40.000 mm 18.00 mm 25.00 mm 34.93 mm 15 º 246,562 N
  Results 1 - 8 of 8 1 
<