All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Special Size Race Car Bearings > Aurora Bearing Special Size Race Car Spherical Bearings > Aurora Bearing Inch Shock Absorber Bearings > View Items  

Aurora Bearing Inch Shock Absorber Bearings

Check up to five results to perform an action.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race -See 2D Sales drawing for details.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 17 of 17 1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

GA

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

COM-8-53 Plain .5000 in 1.0000 in .390 in .625 in .875 in N/A 19 º 15,502 lbs CAD Icon (for items table)
COM-8T-7 Plain .5000 in .8750 in .375 in .437 in .750 in N/A 6 º 19,688 lbs CAD Icon (for items table)
COM-8T-18 Plain .5000 in 1.1875 in .395 in .750 in 1.000 in N/A 25 º 14,455 lbs CAD Icon (for items table)
COM-8T-20 Plain .5000 in .8750 in .375 in .437 in .750 in N/A 6 º 11,250 lbs CAD Icon (for items table)
COM-8T-24 Plain .5000 in 1.0235 in .355 in .625 in .875 in N/A 22 º 14,179 lbs CAD Icon (for items table)
COM-8T-33 Plain .5000 in .9375 in .312 in .437 in .750 in N/A 11 º 17,892 lbs CAD Icon (for items table)
COM-8T-35 Plain .5000 in 1.0000 in .390 in .625 in .875 in N/A 19 º 15,502 lbs CAD Icon (for items table)
COM-8T-55 Plain .5000 in 1.0600 in .384 in .625 in .875 in N/A 19 º 15,314 lbs CAD Icon (for items table)
COM-8T-64 Plain .5000 in 1.0235 in .355 in .500 in .812 in N/A 12 º 13,096 lbs CAD Icon (for items table)
COM-8TKH-9 Plain .5000 in 1.0235 in .355 in .625 in .875 in N/A 22 º 17,873 lbs CAD Icon (for items table)
COM-10T-18 Plain .6250 in 1.3750 in .630 in .875 in 1.250 in N/A 13 º 31,500 lbs CAD Icon (for items table)
COM-10T-32 Plain .6250 in 1.3750 in .567 in .875 in 1.250 in N/A 18 º 56,700 lbs CAD Icon (for items table)
COM-12T-34 Plain .7500 in 1.4375 in .593 in .750 in 1.187 in N/A 9 º 29,002 lbs CAD Icon (for items table)
HCOM-24ET-8 Grooved 1.5000 in 2.9180 in 1.500 in 1.965 in 2.750 in 60 º 12 º 286,551 lbs CAD Icon (for items table)
MIB-4T-4 Plain .2500 in .6000 in .281 in .375 in .500 in N/A 14.5 º 5,620 lbs CAD Icon (for items table)
PWB-8T-3 Plain .5000 in 1.1250 in .500 in .750 in .968 in N/A 20 º 28,500 lbs CAD Icon (for items table)
PWB-12T-4 Plain .7500 in 1.3750 in .625 in .875 in 1.250 in N/A 13 º 37,000 lbs CAD Icon (for items table)
  Results 1 - 17 of 17 1