All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Take-Up Frames > Top Mounted Take-Up Frame > View Items  

Top Mounted Take-Up Frame

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 30 1 2 

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

TU1 3/4 2.5 in
63.5
mm
16.5 in
419.2
mm
8 in
203.2
mm
4.5 in
114.3
mm
CAD Icon (for items table)
TU1 13/16 2.5 in
63.5
mm
16.5 in
419.2
mm
8 in
203.2
mm
4.5 in
114.3
mm
CAD Icon (for items table)
TU1 7/8 2.5 in
63.5
mm
16.5 in
419.2
mm
8 in
203.2
mm
4.5 in
114.3
mm
CAD Icon (for items table)
TU1 15/16 2.5 in
63.5
mm
16.5 in
419.2
mm
8 in
203.2
mm
4.5 in
114.3
mm
CAD Icon (for items table)
TU1 1 2.5 in
63.5
mm
16.5 in
419.2
mm
8 in
203.2
mm
4.5 in
114.3
mm
CAD Icon (for items table)
TU3 1 1/16 2.8125 in
71.4
mm
19.375 in
492.1
mm
10 in
254
mm
5 in
127
mm
CAD Icon (for items table)
TU3 1 1/8 2.8125 in
71.4
mm
19.375 in
492.1
mm
10 in
254
mm
5 in
127
mm
CAD Icon (for items table)
TU3 1 3/16 2.8125 in
71.4
mm
19.375 in
492.1
mm
10 in
254
mm
5 in
127
mm
CAD Icon (for items table)
TU3 1 1/4 2.8125 in
71.4
mm
19.375 in
492.1
mm
10 in
254
mm
5 in
127
mm
CAD Icon (for items table)
TU3 1 5/16 2.8125 in
71.4
mm
19.375 in
492.1
mm
10 in
254
mm
5 in
127
mm
CAD Icon (for items table)
TU3 1 3/8 2.8125 in
71.4
mm
19.375 in
492.1
mm
10 in
254
mm
5 in
127
mm
CAD Icon (for items table)
TU3 1 7/16 2.8125 in
71.4
mm
19.375 in
492.1
mm
10 in
254
mm
5 in
127
mm
CAD Icon (for items table)
TU5 1 1/2 3.25 in
82.6
mm
20.875 in
530.2
mm
10 in
254
mm
5.5 in
139.7
mm
CAD Icon (for items table)
TU5 1 9/16 3.25 in
82.6
mm
20.875 in
530.2
mm
10 in
254
mm
5.5 in
139.7
mm
CAD Icon (for items table)
TU5 1 5/8 3.25 in
82.6
mm
20.875 in
530.2
mm
10 in
254
mm
5.5 in
139.7
mm
CAD Icon (for items table)
TU5 1 11/16 3.25 in
82.6
mm
20.875 in
530.2
mm
10 in
254
mm
5.5 in
139.7
mm
CAD Icon (for items table)
TU5 1 3/4 3.25 in
82.6
mm
20.875 in
530.2
mm
10 in
254
mm
5.5 in
139.7
mm
CAD Icon (for items table)
TU5 1 13/16 3.25 in
82.6
mm
20.875 in
530.2
mm
10 in
254
mm
5.5 in
139.7
mm
CAD Icon (for items table)
TU5 1 7/8 3.25 in
82.6
mm
20.875 in
530.2
mm
10 in
254
mm
5.5 in
139.7
mm
CAD Icon (for items table)
TU5 1 15/16 3.25 in
82.6
mm
20.875 in
530.2
mm
10 in
254
mm
5.5 in
139.7
mm
CAD Icon (for items table)
TU7 2 4 in
101.6
mm
25.375 in
644.5
mm
12 in
304.8
mm
6.625 in
168.3
mm
CAD Icon (for items table)
TU7 2 1/16 4 in
101.6
mm
25.375 in
644.5
mm
12 in
304.8
mm
6.625 in
168.3
mm
CAD Icon (for items table)
TU7 2 1/8 4 in
101.6
mm
25.375 in
644.5
mm
12 in
304.8
mm
6.625 in
168.3
mm
CAD Icon (for items table)
TU7 2 3/16 4 in
101.6
mm
25.375 in
644.5
mm
12 in
304.8
mm
6.625 in
168.3
mm
CAD Icon (for items table)
TU7 2 1/4 4 in
101.6
mm
25.375 in
644.5
mm
12 in
304.8
mm
6.625 in
168.3
mm
CAD Icon (for items table)
  Results 1 - 25 of 30 1 2