1 - 25 of 112 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

P - Pitch

Chain Material

Roller Type

Types of Stainless Steel

Part Number

P - Pitch

Chain Material

Roller Type

Roller Material

Types of Stainless Steel

C2042CS (1.000" Pitch) N/A 1.000 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2042CH (1.000" Pitch) N/A 1.000 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2042NP (1.000" Pitch) N/A 1.000 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2042CR (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2042CC (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2042AS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2042NS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2042PS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2040CS (1.000" Pitch) N/A 1.000 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
C2040CH (1.000" Pitch) N/A 1.000 N/A Extended Life CHP® N/A Standard Roller N/A Steel N/A
C2040NP (1.000" Pitch) N/A 1.000 N/A Nickel Plated N/A Standard Roller N/A Steel N/A
C2040CR (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® N/A Standard Roller N/A Steel N/A
C2040CC (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® with CHP Pins N/A Standard Roller N/A Steel N/A
C2040AS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 600 (AS)
C2040NS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 316 (NS)
C2040PS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard Roller N/A Steel N/A 304 (PS)
C2052CS (1.250" Pitch) N/A 1.250 N/A Carbon Steel N/A Carrier Roller N/A Steel N/A
C2052CH (1.250" Pitch) N/A 1.250 N/A Extended Life CHP® N/A Carrier Roller N/A Steel N/A
C2052NP (1.250" Pitch) N/A 1.250 N/A Nickel Plated N/A Carrier Roller N/A Steel N/A
C2052CR (1.250" Pitch) N/A 1.250 N/A Silver Shield CR® N/A Carrier Roller N/A Steel N/A
C2052CC (1.250" Pitch) N/A 1.250 N/A Silver Shield CR® with CHP Pins N/A Carrier Roller N/A Steel N/A
C2052AS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 600 (AS)
C2052NS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 316 (NS)
C2052PS (1.250" Pitch) N/A 1.250 N/A Stainless Steel N/A Carrier Roller N/A Steel N/A 304 (PS)
C2050CS (1.250" Pitch) N/A 1.250 N/A Carbon Steel N/A Standard Roller N/A Steel N/A
1 - 25 of 112 | Results Per Page | View | Unit of Measure
1 2 3 4 5