SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
SXC Type (Close Coupled)
>
SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
SXC-6 Type Hubs with Keyway - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
larger image
larger image
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
SXC Type Installation Instructions
(PDF, 0KB)
SXC Type Disc Coupling Installation Video
Results Per Page :
25
50
100
200
Results 1 - 5 of 5
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Size
Keyway Size (W x D)
Length thru Bore
Nominal Torque
Dimension FD
CAD
69790496606
SXC110-6-HUB-.626-3/16X3/32KW
5/8
in
110-6
3/16 x 3/32
in
1.970
in
50.04
mm
5100
in·lb
4.330
in
110.00
mm
69790413836
SXC110-6-HUB-3/4-3/16X3/32KW
3/4
in
110-6
3/16 x 3/32
in
1.970
in
50.04
mm
5100
in·lb
4.330
in
110.00
mm
69790413864
SXC132-6-HUB-1-1/8-1/4X1/8KW
1 1/8
in
132-6
1/4 x 1/2
in
2.36
in
59.94
mm
9700
in·lb
5.200
in
132.00
mm
69790499920
SXC185-6-HUB-2.3765-5/8X5/16KW-2SS90
2 3/8
in
185-6
5/8 x 5/16
in
3.15
in
80.01
mm
29200
in·lb
7.280
in
185.00
mm
69790497658
SXC110-6-CP-1"X1"-BSE=0.19-SSBE
5/8
in
110-6
3/16 x 3/32
in
1.970
in
50.04
mm
5100
in·lb
4.330
in
110.00
mm
Results 1 - 5 of 5
1
<