Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Length thru Bore |
Nominal Torque |
Dimension FD |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790496606 | Description N/A SXC110-6-HUB-.626-3/16X3/32KW | Bore Size N/A 5/8 in | Size N/A 110-6 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.970 in50.04 mm | Nominal Torque N/A 5100 in·lb | Dimension FD N/A 4.330 in110.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790413836 | Description N/A SXC110-6-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Size N/A 110-6 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.970 in50.04 mm | Nominal Torque N/A 5100 in·lb | Dimension FD N/A 4.330 in110.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790413864 | Description N/A SXC132-6-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Size N/A 132-6 | Keyway Size (W x D) N/A 1/4 x 1/2 in | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb | Dimension FD N/A 5.200 in132.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790499920 | Description N/A SXC185-6-HUB-2.3765-5/8X5/16KW-2SS90 | Bore Size N/A 2 3/8 in | Size N/A 185-6 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.15 in80.01 mm | Nominal Torque N/A 29200 in·lb | Dimension FD N/A 7.280 in185.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790497658 | Description N/A SXC110-6-CP-1"X1"-BSE=0.19-SSBE | Bore Size N/A 5/8 in | Size N/A 110-6 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.970 in50.04 mm | Nominal Torque N/A 5100 in·lb | Dimension FD N/A 4.330 in110.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |