Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    SXC-6 Type Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > SXC Type (Close Coupled) > SXC-6 Type Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

SXC-6 Type Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

    The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
    Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.





     DOWNLOADS 

    Disc Coupling Catalog
    (PDF, 0KB)

    SXC Type Installation Instructions
    (PDF, 0KB)

    SXC Type Disc Coupling Installation Video

    Add To Cart Request Quote
       
      Results 1 - 2 of 2 Unit of Measure: Imperial Metric Both 1 

    Part Number

    Description 

    Bore Size

    Size

    Keyway Size (W x D)

    Length thru Bore

    Overall Length

    Nominal Torque

    CAD

    69790413837 SXC110-6-HUB-30MMP7-8X3.3MMKW 30.00 mm 110-6 8 X 3.3 mm 1.970 in
    50.04
    mm
    4.120 in
    105.00
    mm
    5100 in·lb
    575
    N·m
    69790414388 SXC132-6-HUB-42MMP7-12X3.3MMKW 42 mm 132-6 12 X 3.3 mm 2.36 in
    59.94
    mm
    4.870 in
    124.00
    mm
    9700 in·lb
    1100
    N·m
      Results 1 - 2 of 2 1 
    <