Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Length thru Bore |
Overall Length |
Nominal Torque |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790413837 | Description N/A SXC110-6-HUB-30MMP7-8X3.3MMKW | Bore Size N/A 30.00 mm | Size N/A 110-6 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.970 in50.04 mm | Overall Length N/A 4.120 in105.00 mm | Nominal Torque N/A 5100 in·lb575 N·m |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790414388 | Description N/A SXC132-6-HUB-42MMP7-12X3.3MMKW | Bore Size N/A 42 mm | Size N/A 132-6 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 2.36 in59.94 mm | Overall Length N/A 4.870 in124.00 mm | Nominal Torque N/A 9700 in·lb1100 N·m |
CAD
N/A
|
Add To Cart
Request Quote |