Accessory Kits for Standard Lovejoy Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)

For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).

The Continuous Sleeve Gear Coupling Accessory Kits include 2 seals and 2 lock rings.

Note: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Coupling Size

Type

69790400043 N/A C-7/8-ACCY KIT N/A 7/8 in N/A Universal Accessory Kits
69790400063 N/A C-1.5-ACCY KIT N/A 1 1/2 in N/A Universal Accessory Kits
69790400089 N/A C-2-ACCY KIT N/A 2 in N/A Universal Accessory Kits
69790400108 N/A C-2.5-ACCY KIT N/A 2 1/2 in N/A Universal Accessory Kits
69790400115 N/A C-3-ACCY KIT N/A 3 in N/A Universal Accessory Kits
69790400120 N/A C-3.5-ACCY KIT N/A 3 1/2 in N/A Universal Accessory Kits
69790400124 N/A C-4-ACCY KIT N/A 4 in N/A Universal Accessory Kits
69790400127 N/A C-4.5-ACCY KIT N/A 4 1/2 in N/A Universal Accessory Kits
69790400131 N/A C-5-ACCY KIT N/A 5 in N/A Universal Accessory Kits
69790400432 N/A C-6-ACCY KIT N/A 6 in N/A Universal Accessory Kits
69790400443 N/A C-7-ACCY KIT N/A 7 in N/A Universal Accessory Kits
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1