C Type Universal Coupling Sleeves - Imperial
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
SIER-BATH® Gear Couplings
>
Continuous Sleeve Gear Type Couplings
>
C Type Universal Coupling Sleeves - Imperial
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
C Type Universal Coupling Sleeves - Imperial
For CAD models and more information, click Directly on the part number below.
Continuous Sleeve Series
Features:
Simple and inexpensive all steel type of gear coupling constructed with a single sleeve and 2 hubs
Comparatively simple installation
Precision cut 20° pressure angle gear teeth with minimum backlash
Most standard configurations are available as stock items
Angular misalignment of 1/2° per gear mesh (flex-plane)
Sizes 7/8 through 12, to accommodate bore sizes up to and including 12.50 inches
Interference fit (standard) and Clearance fit on bores are available
Load Capacities range from 2,500 in-lbs up to 2,520,000 in-lbs
Designs for applications requiring horizontal and vertical orientation, full-flex, flex-rigid, mill-motor, disengagement, sliding hubs, Shear Pin, floating shaft, and spacers
Patented and tested BUNA N seal design with reinforced washers bonded to the inside edges which positively retain lubricant and seal the interior from outside contaminants
Reinforced rubber seals with snap rings to hold in lubricant
Two snap rings made of hardened spring steel which securely hold the coupling together, are easy to install or remove, yet withstand 100,000 pounds of end thrust
Inch and Metric bore sizes available
Standard Types and Sizes
Lovejoy / Sier-Bath couplings are stocked in an assortment of configurations which include C and F standard hubs and sleeves, Mill Motor hubs, Vertical style, Floating Shaft, and Spacer designs. Lovejoy’s superb engineering staff make it possible to support many additional coupling types such as the Brakedrum type, Sliding Hub type, Shear Pin type, Jordan type, and custom lengths for non standard shaft separations.
Additional size ranges and designs to meet unusual application requirements can also be manufactured by Lovejoy to meet market demands. Material can range from standard steel to alloy steel and even stainless steel. The exceptional simplicity of the Lovejoy coupling design make this all possible.
C Type Flex-Flex Couplings
The C Type coupling consists of two flex hubs, one sleeve and one accessory kit consisting of seals and snap rings.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 11 of 11
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Size
Dimension LS
Outside Diameter
Overall Length
Max. Bore (Dimensions ID1/ID2)
Nominal Torque
CAD
69790400042
C-7/8-SLEEVE
7/8
in
2.000
in
50.80
mm
3.31
in
3.31
mm
3.130
in
79.50
mm
1.25
in
31
mm
2500.00
in·lb
69790400062
C-1.5-SLEEVE
1 1/2
in
2.530
in
64.26
mm
3.75
in
3.75
mm
3.75
in
95.25
mm
1.630
in
42
mm
7600
in·lb
N/A
69790400088
C-2-SLEEVE
2
in
2.560
in
65.02
mm
4.750
in
4.75
mm
4.25
in
107.95
mm
2.130
in
56
mm
20200.00
in·lb
69790400107
C-2.5-SLEEVE
2 1/2
in
3.060
in
77.72
mm
5.500
in
5.50
mm
4.750
in
120.65
mm
2.630
in
70.00
mm
30200.00
in·lb
N/A
69790400114
C-3-SLEEVE
3
in
3.750
in
95.25
mm
6.630
in
6.63
mm
5.500
in
139.70
mm
3.13
in
84.00
mm
50400.00
in·lb
N/A
69790400119
C-3.5-SLEEVE
3 1/2
in
4.000
in
101.60
mm
7.500
in
7.50
mm
8.750
in
222.25
mm
3.630
in
97.00
mm
88200.00
in·lb
N/A
69790400123
C-4-SLEEVE
4
in
4.630
in
117.60
mm
8.750
in
8.75
mm
9.000
in
228.60
mm
4.130
in
111.00
mm
126000.00
in·lb
N/A
69790400126
C-4.5-SLEEVE
4 1/2
in
4.880
in
123.95
mm
9.500
in
9.50
mm
10.250
in
260.35
mm
4.750
in
130.00
mm
184000.00
in·lb
N/A
69790400130
C-5-SLEEVE
5
in
5.750
in
146.05
mm
10.750
in
10.75
mm
12.250
in
311.15
mm
5.750
in
160.00
mm
270900.00
in·lb
N/A
69790400430
C-6-SLEEVE
6
in
6.500
in
165.10
mm
12.250
in
12.25
mm
13.000
in
330.20
mm
6.750
in
186.00
mm
378000.00
in·lb
N/A
69790400881
C-7-SLEEVE
7
in
7.500
in
190.50
mm
14.000
in
14.00
mm
14.880
in
377.95
mm
7.500
in
200
mm
598500.00
in·lb
N/A
Results 1 - 11 of 11
1
<