|
 |
C Type Universal Coupling Sleeves - Imperial
|
 |
Check up to five results to perform an action.
|
 |
 |
Continuous Sleeve Series
Features:
- Simple and inexpensive all steel type of gear coupling constructed with a
single sleeve and 2 hubs
- Comparatively simple installation
- Precision cut 20° pressure angle gear teeth with minimum backlash
- Most standard configurations are available as stock items
- Angular misalignment of 1/2° per gear mesh (flex-plane)
- Sizes 7/8 through 12, to accommodate bore sizes up to and including
12.50 inches
- Interference fit (standard) and Clearance fit on bores are available
- Load Capacities range from 2,500 in-lbs up to 2,520,000 in-lbs
- Designs for applications requiring horizontal and vertical orientation,
full-flex, flex-rigid, mill-motor, disengagement, sliding hubs, Shear Pin,
floating shaft, and spacers
- Patented and tested BUNA N seal design with reinforced washers
bonded to the inside edges which positively retain lubricant and seal the
interior from outside contaminants
- Reinforced rubber seals with snap rings to hold in lubricant
- Two snap rings made of hardened spring steel which securely hold the
coupling together, are easy to install or remove, yet withstand 100,000
pounds of end thrust
- Inch and Metric bore sizes available
Standard Types and Sizes
Lovejoy / Sier-Bath couplings are stocked in an assortment of configurations
which include C and F standard hubs and sleeves, Mill Motor hubs, Vertical
style, Floating Shaft, and Spacer designs. Lovejoy’s superb engineering
staff make it possible to support many additional coupling types such as the
Brakedrum type, Sliding Hub type, Shear Pin type, Jordan type, and custom
lengths for non standard shaft separations.
Additional size ranges and
designs to meet unusual application requirements can also be manufactured
by Lovejoy to meet market demands. Material can range from standard
steel to alloy steel and even stainless steel. The exceptional simplicity of the
Lovejoy coupling design make this all possible.
C Type Flex-Flex Couplings
The C Type coupling consists of two flex hubs, one sleeve and one accessory kit
consisting of seals and snap rings.
|
 |
 |
|
|
 |
 |
|

|
|
|
|
Please wait…
|
|
|
|