Part Number |
Description |
Size |
Dimension LS |
Outside Diameter |
Overall Length |
Max. Bore (Dimensions ID1/ID2) |
Nominal Torque |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 69790400042 | Description N/A C-7/8-SLEEVE | Size N/A 7/8 in | Dimension LS N/A 2.000 in50.80 mm | Outside Diameter N/A 3.31 in3.31 mm | Overall Length N/A 3.130 in79.50 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.25 in31 mm | Nominal Torque N/A 2500.00 in·lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69790400062 | Description N/A C-1.5-SLEEVE | Size N/A 1 1/2 in | Dimension LS N/A 2.530 in64.26 mm | Outside Diameter N/A 3.75 in3.75 mm | Overall Length N/A 3.75 in95.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in42 mm | Nominal Torque N/A 7600 in·lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790400088 | Description N/A C-2-SLEEVE | Size N/A 2 in | Dimension LS N/A 2.560 in65.02 mm | Outside Diameter N/A 4.750 in4.75 mm | Overall Length N/A 4.25 in107.95 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in56 mm | Nominal Torque N/A 20200.00 in·lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69790400107 | Description N/A C-2.5-SLEEVE | Size N/A 2 1/2 in | Dimension LS N/A 3.060 in77.72 mm | Outside Diameter N/A 5.500 in5.50 mm | Overall Length N/A 4.750 in120.65 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.630 in70.00 mm | Nominal Torque N/A 30200.00 in·lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790400114 | Description N/A C-3-SLEEVE | Size N/A 3 in | Dimension LS N/A 3.750 in95.25 mm | Outside Diameter N/A 6.630 in6.63 mm | Overall Length N/A 5.500 in139.70 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.13 in84.00 mm | Nominal Torque N/A 50400.00 in·lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790400119 | Description N/A C-3.5-SLEEVE | Size N/A 3 1/2 in | Dimension LS N/A 4.000 in101.60 mm | Outside Diameter N/A 7.500 in7.50 mm | Overall Length N/A 8.750 in222.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.630 in97.00 mm | Nominal Torque N/A 88200.00 in·lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790400123 | Description N/A C-4-SLEEVE | Size N/A 4 in | Dimension LS N/A 4.630 in117.60 mm | Outside Diameter N/A 8.750 in8.75 mm | Overall Length N/A 9.000 in228.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.130 in111.00 mm | Nominal Torque N/A 126000.00 in·lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790400126 | Description N/A C-4.5-SLEEVE | Size N/A 4 1/2 in | Dimension LS N/A 4.880 in123.95 mm | Outside Diameter N/A 9.500 in9.50 mm | Overall Length N/A 10.250 in260.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.750 in130.00 mm | Nominal Torque N/A 184000.00 in·lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790400130 | Description N/A C-5-SLEEVE | Size N/A 5 in | Dimension LS N/A 5.750 in146.05 mm | Outside Diameter N/A 10.750 in10.75 mm | Overall Length N/A 12.250 in311.15 mm | Max. Bore (Dimensions ID1/ID2) N/A 5.750 in160.00 mm | Nominal Torque N/A 270900.00 in·lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790400430 | Description N/A C-6-SLEEVE | Size N/A 6 in | Dimension LS N/A 6.500 in165.10 mm | Outside Diameter N/A 12.250 in12.25 mm | Overall Length N/A 13.000 in330.20 mm | Max. Bore (Dimensions ID1/ID2) N/A 6.750 in186.00 mm | Nominal Torque N/A 378000.00 in·lb | CAD N/A |
Add To Cart
Request Quote |
|
| 69790400881 | Description N/A C-7-SLEEVE | Size N/A 7 in | Dimension LS N/A 7.500 in190.50 mm | Outside Diameter N/A 14.000 in14.00 mm | Overall Length N/A 14.880 in377.95 mm | Max. Bore (Dimensions ID1/ID2) N/A 7.500 in200 mm | Nominal Torque N/A 598500.00 in·lb | CAD N/A |
Add To Cart
Request Quote |