Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    C Type Universal Hubs w/ Center - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > C Type Universal Hubs w/ Center - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

C Type Universal Hubs w/ Center - Imperial

For CAD models and more information, click Directly on the part number below.


Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement




Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

Dimension TW

CAD

69790400044 C-1.5-HUB-W/CENTER 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
0.520 in
13.21
mm
N/A
69790400064 C-2-HUB-W/CENTER 2 3.250 in
82.55
mm
4.060 in
103.12
mm
1.500 in
38.10
mm
0.130 in
3.30
mm
0.440 in
11.18
mm
69790400090 C-2.5-HUB-W/CENTER 2 1/2 3.94 in
100.08
mm
4.390 in
111.51
mm
1.520 in
38.61
mm
0.160 in
4.06
mm
0.580 in
14.73
mm
N/A
69790400109 C-3-HUB-W/CENTER 3 4.750 in
120.65
mm
4.890 in
124.21
mm
1.770 in
44.96
mm
0.250 in
6.35
mm
0.610 in
15.49
mm
N/A
69790400029 C-7/8-HUB-W/CENTER 7/8 2.000 in
50.80
mm
3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
0.250 in
6.35
mm
  Results 1 - 5 of 5 1 
<