Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    C Type Universal Hubs w/ Keyway - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > C Type Universal Hubs w/ Keyway - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

C Type Universal Hubs w/ Keyway - Imperial

For CAD models and more information, click Directly on the part number below.


Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement





Add To Cart Request Quote
   
  Results 1 - 25 of 84 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Description 

Bore Size 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

CAD

69790400065 C-2-HUB-.876/.877-3/16X3/32KW 7/8 in 2 3.250 in
82.55
mm
4.060 in
103.12
mm
1.500 in
38.10
mm
0.130 in
3.30
mm
N/A
69790400033 C-7/8-HUB-1"-1/4X1/8KW 1 in 7/8 2.000 in
50.80
mm
3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
N/A
69790400046 C-1.5-HUB-7/8-3/16X3/32KW 7/8 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400066 C-2-HUB-1"-1/4X1/8KW 1 in 2 3.250 in
82.55
mm
4.060 in
103.12
mm
1.500 in
38.10
mm
0.130 in
3.30
mm
N/A
69790400101 C-2.5-HUB-2-7/16-5/8X5/16KW 2 7/16 in 2 1/2 3.94 in
100.08
mm
4.390 in
111.51
mm
1.520 in
38.61
mm
0.160 in
4.06
mm
N/A
69790400111 C-3-HUB-2-3/4-5/8X5/16KW 2 3/4 in 3 4.750 in
120.65
mm
4.890 in
124.21
mm
1.770 in
44.96
mm
0.250 in
6.35
mm
N/A
69790413905 C-3.5-HUB-3-3/8-7/8X7/16KW 3 3/8 in 3 1/2 5.380 in
136.65
mm
5.580 in
141.73
mm
3.330 in
84.58
mm
0.250 in
6.35
mm
N/A
69790411975 C-4-HUB-3-1/2-3/4X3/8KW 3 1/2 in 4 6.250 in
158.75
mm
5.520 in
140.21
mm
3.270 in
83.06
mm
0.250 in
6.35
mm
N/A
69790400035 C-7/8-HUB-1-1/4-1/4X1/8KW 1 1/4 in 7/8 2.000 in
50.80
mm
3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
N/A
69790400034 C-7/8-HUB-1-1/8-1/4X1/8KW 1 1/8 in 7/8 2.000 in
50.80
mm
3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
N/A
69790400031 C-7/8-HUB-3/4-3/16X3/32KW 3/4 in 7/8 2.000 in
50.80
mm
3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
N/A
69790400030 C-7/8-HUB-5/8-3/16X3/32KW 5/8 in 7/8 2.000 in
50.80
mm
3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
N/A
69790400032 C-7/8-HUB-7/8-3/16X3/32KW 7/8 in 7/8 2.000 in
50.80
mm
3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
N/A
69790412206 C-1.5-HUB-.751/.752-3/16X3/32KW 3/4 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400047 C-1.5-HUB-.875/.876-3/16X3/32KW 7/8 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400048 C-1.5-HUB-1"-1/4X1/8KW 1 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790412142 C-1.5-HUB-1.1875/1.1885-1/4X1/8KW 1 7/8 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790412207 C-1.5-HUB-1.251/1.252-5/16X5/32KW-SS 1 1/4 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400052 C-1.5-HUB-1.375/1.376-5/16X5/32KW 1 3/8 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400055 C-1.5-HUB-1.501/1.502-3/8X3/16KW 1 1/2 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790411816 C-1.5-HUB-1.595/1.596-3/8X3/16KW-SS 1 5/8 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790412208 C-1.5-HUB-1.626/1.627-3/8X3/16KW 1 5/8 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400054 C-1.5-HUB-1-1/2-3/8X3/16KW 1 1/2 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400050 C-1.5-HUB-1-1/4-1/4X1/8KW 1 1/4 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400758 C-1.5-HUB-1-1/4-5/16X5/32KW 1 1/4 in 1 1/2 2.380 in
60.45
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
  Results 1 - 25 of 84 1 2 3 4 
<