Part Number |
Description |
Bore Size |
Size |
Dimension HD |
Dimension L1 |
Dimension L2 |
Dimension L3 |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790400065 | Description N/A C-2-HUB-.876/.877-3/16X3/32KW | Bore Size N/A 7/8 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400033 | Description N/A C-7/8-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Size N/A 7/8 | Dimension HD N/A 2.000 in50.80 mm | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400046 | Description N/A C-1.5-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400066 | Description N/A C-2-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Size N/A 2 | Dimension HD N/A 3.250 in82.55 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400101 | Description N/A C-2.5-HUB-2-7/16-5/8X5/16KW | Bore Size N/A 2 7/16 in | Size N/A 2 1/2 | Dimension HD N/A 3.94 in100.08 mm | Dimension L1 N/A 4.390 in111.51 mm | Dimension L2 N/A 1.520 in38.61 mm | Dimension L3 N/A 0.160 in4.06 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400111 | Description N/A C-3-HUB-2-3/4-5/8X5/16KW | Bore Size N/A 2 3/4 in | Size N/A 3 | Dimension HD N/A 4.750 in120.65 mm | Dimension L1 N/A 4.890 in124.21 mm | Dimension L2 N/A 1.770 in44.96 mm | Dimension L3 N/A 0.250 in6.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790413905 | Description N/A C-3.5-HUB-3-3/8-7/8X7/16KW | Bore Size N/A 3 3/8 in | Size N/A 3 1/2 | Dimension HD N/A 5.380 in136.65 mm | Dimension L1 N/A 5.580 in141.73 mm | Dimension L2 N/A 3.330 in84.58 mm | Dimension L3 N/A 0.250 in6.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790411975 | Description N/A C-4-HUB-3-1/2-3/4X3/8KW | Bore Size N/A 3 1/2 in | Size N/A 4 | Dimension HD N/A 6.250 in158.75 mm | Dimension L1 N/A 5.520 in140.21 mm | Dimension L2 N/A 3.270 in83.06 mm | Dimension L3 N/A 0.250 in6.35 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400035 | Description N/A C-7/8-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Size N/A 7/8 | Dimension HD N/A 2.000 in50.80 mm | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400034 | Description N/A C-7/8-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Size N/A 7/8 | Dimension HD N/A 2.000 in50.80 mm | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400031 | Description N/A C-7/8-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Size N/A 7/8 | Dimension HD N/A 2.000 in50.80 mm | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400030 | Description N/A C-7/8-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Size N/A 7/8 | Dimension HD N/A 2.000 in50.80 mm | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400032 | Description N/A C-7/8-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Size N/A 7/8 | Dimension HD N/A 2.000 in50.80 mm | Dimension L1 N/A 3.380 in85.85 mm | Dimension L2 N/A 1.130 in28.70 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790412206 | Description N/A C-1.5-HUB-.751/.752-3/16X3/32KW | Bore Size N/A 3/4 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400047 | Description N/A C-1.5-HUB-.875/.876-3/16X3/32KW | Bore Size N/A 7/8 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400048 | Description N/A C-1.5-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790412142 | Description N/A C-1.5-HUB-1.1875/1.1885-1/4X1/8KW | Bore Size N/A 1 7/8 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790412207 | Description N/A C-1.5-HUB-1.251/1.252-5/16X5/32KW-SS | Bore Size N/A 1 1/4 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400052 | Description N/A C-1.5-HUB-1.375/1.376-5/16X5/32KW | Bore Size N/A 1 3/8 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400055 | Description N/A C-1.5-HUB-1.501/1.502-3/8X3/16KW | Bore Size N/A 1 1/2 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790411816 | Description N/A C-1.5-HUB-1.595/1.596-3/8X3/16KW-SS | Bore Size N/A 1 5/8 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790412208 | Description N/A C-1.5-HUB-1.626/1.627-3/8X3/16KW | Bore Size N/A 1 5/8 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400054 | Description N/A C-1.5-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400050 | Description N/A C-1.5-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790400758 | Description N/A C-1.5-HUB-1-1/4-5/16X5/32KW | Bore Size N/A 1 1/4 in | Size N/A 1 1/2 | Dimension HD N/A 2.380 in60.45 mm | Dimension L1 N/A 3.360 in85.34 mm | Dimension L2 N/A 1.170 in29.72 mm | Dimension L3 N/A 0.130 in3.30 mm | CAD N/A |
Add To Cart
Request Quote |