All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > C Type Universal Hubs w/ Keyway - Metric > View Items  

C Type Universal Hubs w/ Keyway - Metric

Check up to five results to perform an action.


Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Dimension HD

Dimension HL

Dimension L1

Dimension L2

Dimension L3

Dimension TW

CAD

69790411445 C-2-HUB-26MMP7-8X3.3MMKW 0.128 in
3.25
mm
2.060 in
52.32
mm
4.060 in
103.12
mm
1.500 in
38.10
mm
0.130 in
3.30
mm
0.440 in
11.18
mm
CAD Icon (for items table)
69790411379 C-3.5-HUB-65MMP7-18X4.4MMKW 0.212 in
5.38
mm
4.250 in
107.95
mm
5.580 in
141.73
mm
3.330 in
84.58
mm
0.250 in
6.35
mm
0.670 in
17.02
mm
N/A
  Results 1 - 2 of 2 1