Part Number |
Description |
Dimension HD |
Dimension HL |
Dimension L1 |
Dimension L2 |
Dimension L3 |
Dimension TW |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790411445 | Description N/A C-2-HUB-26MMP7-8X3.3MMKW | Dimension HD N/A 0.128 in3.25 mm | Dimension HL N/A 2.060 in52.32 mm | Dimension L1 N/A 4.060 in103.12 mm | Dimension L2 N/A 1.500 in38.10 mm | Dimension L3 N/A 0.130 in3.30 mm | Dimension TW N/A 0.440 in11.18 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790411379 | Description N/A C-3.5-HUB-65MMP7-18X4.4MMKW | Dimension HD N/A 0.212 in5.38 mm | Dimension HL N/A 4.250 in107.95 mm | Dimension L1 N/A 5.580 in141.73 mm | Dimension L2 N/A 3.330 in84.58 mm | Dimension L3 N/A 0.250 in6.35 mm | Dimension TW N/A 0.670 in17.02 mm | CAD N/A |
Add To Cart
Request Quote |