Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    C Type Universal Hubs w/ Rough Stock Bore - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > C Type Universal Hubs w/ Rough Stock Bore - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

C Type Universal Hubs w/ Rough Stock Bore - Imperial

For CAD models and more information, click Directly on the part number below.


Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement




Add To Cart Request Quote
   
  Results 1 - 6 of 6 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

Dimension TW

69790400116 C-3.5-HUB-RSB 3 1/2 5.380 in
136.65
mm
5.580 in
141.73
mm
3.330 in
84.58
mm
0.250 in
6.35
mm
0.670 in
17.02
mm
69790400121 C-4-HUB-RSB 4 6.250 in
158.75
mm
5.520 in
140.21
mm
3.270 in
83.06
mm
0.250 in
6.35
mm
0.860 in
21.84
mm
69790400125 C-4.5-HUB-RSB 4 1/2 7.250 in
184.15
mm
6.640 in
168.66
mm
3.890 in
98.81
mm
0.250 in
6.35
mm
0.860 in
21.84
mm
69790400128 C-5-HUB-RSB 5 8.250 in
209.55
mm
6.390 in
162.31
mm
4.520 in
114.81
mm
0.250 in
6.35
mm
1.230 in
31.24
mm
69790400316 C-6-HUB-RSB 6 9.500 in
241.30
mm
7.640 in
194.06
mm
4.520 in
114.81
mm
0.250 in
6.35
mm
1.610 in
40.89
mm
69790400317 C-7-HUB-RSB 7 10.50 in
266.70
mm
N/A N/A N/A N/A
  Results 1 - 6 of 6 1 
<