All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > C Type Universal Rigid Hubs w/ Center - Imperial > View Items  

C Type Universal Rigid Hubs w/ Center - Imperial

Check up to five results to perform an action.


Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 5 of 5 1 

Part Number

Description 

Size

Dimension HD

Dimension HL

Dimension L1

Dimension L2

Dimension L3

CAD

69790400037 C-7/8-HUB RGD-W/CENTER 7/8 2.000 in
50.80
mm
1.500 in
38.10
mm
3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
CAD Icon (for items table)
69790400058 C-1.5-HUB RGD-W/CENTER 1 1/2 2.380 in
60.45
mm
1.810 in
45.97
mm
3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
N/A
69790400087 C-2-HUB RGD-W/CENTER 2 3.250 in
82.55
mm
2.060 in
52.32
mm
4.060 in
103.12
mm
1.500 in
38.10
mm
0.130 in
3.30
mm
CAD Icon (for items table)
69790400105 C-2.5-HUB RGD-W/CENTER 2 1/2 3.94 in
100.08
mm
2.250 in
57.15
mm
4.390 in
111.51
mm
1.520 in
38.61
mm
0.160 in
4.06
mm
N/A
69790400113 C-3-HUB RGD-W/CENTER 3 4.750 in
120.65
mm
2.630 in
66.80
mm
4.890 in
124.21
mm
1.770 in
44.96
mm
0.250 in
6.35
mm
N/A
  Results 1 - 5 of 5 1