All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > SIER-BATH® Gear Couplings > Continuous Sleeve Gear Type Couplings > C Type Universal Rigid Hubs w/ Keyway - Imperial > View Items  

C Type Universal Rigid Hubs w/ Keyway - Imperial

Check up to five results to perform an action.


Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 10 of 10 1 

Part Number

Description 

Bore Size 

Size

Dimension L1

Dimension L2

Dimension L3

Dimension TW

CAD

69790400039 C-7/8-HUB RGD-1"-1/4X1/8KW 1 in 7/8 3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
0.250 in
6.35
mm
CAD Icon (for items table)
69790400041 C-7/8-HUB RGD-1-1/4-1/4X1/8KW 1 1/4 in 7/8 3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
0.250 in
6.35
mm
CAD Icon (for items table)
69790400040 C-7/8-HUB RGD-1-1/8-1/4X1/8KW 1 1/8 in 7/8 3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
0.250 in
6.35
mm
CAD Icon (for items table)
69790400038 C-7/8-HUB RGD-3/4-3/16X3/32KW 3/4 in 7/8 3.380 in
85.85
mm
1.130 in
28.70
mm
0.130 in
3.30
mm
0.250 in
6.35
mm
CAD Icon (for items table)
69790412143 C-1.5-HUB RGD-.625/.626-3/16X3/32KW-SS 5/8 in 1 1/2 3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
0.520 in
13.21
mm
N/A
69790400060 C-1.5-HUB RGD-1-1/2-3/8X3/16KW 1 1/2 in 1 1/2 3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
0.520 in
13.21
mm
N/A
69790400059 C-1.5-HUB RGD-1-3/8-5/16X5/32KW 1 3/8 in 1 1/2 3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
0.520 in
13.21
mm
N/A
69790400061 C-1.5-HUB RGD-1-5/8-3/8X3/16KW 1 5/8 in 1 1/2 3.360 in
85.34
mm
1.170 in
29.72
mm
0.130 in
3.30
mm
0.520 in
13.21
mm
N/A
69790400593 C-2-HUB RGD-1-15/16-1/2X1/4KW 1 15/16 in 2 4.060 in
103.12
mm
1.500 in
38.10
mm
0.130 in
3.30
mm
0.440 in
11.18
mm
CAD Icon (for items table)
69790414140 C-3.5-HUB RGD-3-1/2-7/8X7/16KW 3 1/2 in 3 1/2 5.580 in
141.73
mm
3.330 in
84.58
mm
0.250 in
6.35
mm
0.670 in
17.02
mm
N/A
  Results 1 - 10 of 10 1