Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Size

Part Number

Bore Size 

Size

Dimension L1

Dimension L2

Dimension L3

Dimension TW

CAD

C-7/8-HUB RGD-1"-1/4X1/8KW N/A 1 in N/A 7/8 N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD Icon (for items table)
C-7/8-HUB RGD-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 7/8 N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD Icon (for items table)
C-7/8-HUB RGD-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 7/8 N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD Icon (for items table)
C-7/8-HUB RGD-3/4-3/16X3/32KW N/A 3/4 in N/A 7/8 N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A 0.250 in6.35 mm N/A CAD Icon (for items table)
C-1.5-HUB RGD-.625/.626-3/16X3/32KW-SS N/A 5/8 in N/A 1 1/2 N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
C-1.5-HUB RGD-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A 1 1/2 N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
C-1.5-HUB RGD-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1 1/2 N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
C-1.5-HUB RGD-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1 1/2 N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A 0.520 in13.21 mm N/A
C-2-HUB RGD-1-15/16-1/2X1/4KW N/A 1 15/16 in N/A 2 N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A 0.440 in11.18 mm N/A CAD Icon (for items table)
C-3.5-HUB RGD-3-1/2-7/8X7/16KW N/A 3 1/2 in N/A 3 1/2 N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A 0.670 in17.02 mm N/A
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1